Evaluation Kit for the MAX40027
产品详情
主要特征
应用/用途
简化框图
Technical Docs
数据资料 | Evaluation Kit for the MAX40027 | Apr 10, 2020 |
支持和培训
采样:
选择上方“样片”按钮将重定向至第三方ADI样片网站。登录后,所选部件将转移到您在此网站上的购物车。如果您之前从未使用过此网站,请创建一个新帐户。有关此样片网站的任何问题,请联系SampleSupport@analog.com。
主要特征
- Fast Propagation Delay: 280ps (Typ)
- Low Over-Drive Dispersion: 25ps (VOD = 10mV to 1V)
- Supply Voltage 2.7V to 3.6V
- 45.9mW at 2.7V Supply (Per Comparator)
- Power-Efficient LVDS Outputs
- -40°C to +125°C Temperature Range
应用/用途
- Automotive ADAS
- Communications
- Distance Sensing in LIDAR, RADAR, and SONAR
- High-Speed Differential Line Receivers
- High-Speed Level-Shifting
- High-Speed Triggering in Oscilloscopes
- Oscillators
- Test and Measurement
- Threshold Detectors
- Time-of-Flight Sensors
描述
The MAX40027 evaluation kit (EV kit) is a fully assembled electrical demonstration kit that provides a proven design to evaluate the MAX40027 ultra-low 280ps propagation delay, ultra-low dispersion dual comparator. The board provides layout options that allow the input termination to be easily modified for alternative input terminations. The comparator outputs are designed to drive low voltage differential signal outputs (LVDS). The LVDS outputs help minimize power dissipation and interfaces directly with high speed interconnect devices, FPGAs and CPUs. The MAX40027 comparator is ideal for time of flight distance measurement applications.
This evaluation kit demonstrates the MAX40027.
Technical Docs
数据资料 | Evaluation Kit for the MAX40027 | Apr 10, 2020 |
支持和培训
采样:
选择上方“样片”按钮将重定向至第三方ADI样片网站。登录后,所选部件将转移到您在此网站上的购物车。如果您之前从未使用过此网站,请创建一个新帐户。有关此样片网站的任何问题,请联系SampleSupport@analog.com。