产品详情
主要特征
应用/用途
简化框图
Technical Docs
数据资料 | Evaluation Kit for the MAX40000 / MAX40001 | Jul 19, 2017 |
支持和培训
采样:
选择上方“样片”按钮将重定向至第三方ADI样片网站。登录后,所选部件将转移到您在此网站上的购物车。如果您之前从未使用过此网站,请创建一个新帐户。有关此样片网站的任何问题,请联系SampleSupport@analog.com。
主要特征
- -0.2V to VDD + 0.2 Input Voltage Range
- 1.7V to 5.5V VDD Range with Internal Reference
- 1.252V, 1.66V, 1.94V, and 2.22V Internal Voltage Reference Options Available (VDD min Depends on the Voltage Reference Option)
- Note: Refer to the Electrical Characteristics table of the MAX40000 IC data sheet for more information on minimum VDD.
- Configured to Add External Hysteresis
- Evaluates 6-Bump WLP
- Proven PCB Layout
- Fully Assembled and Tested
应用/用途
- 蜂窝电话
- 电子玩具
- 电压检测器
- 笔记本电脑
- 便携式医疗/可穿戴设备
- 平板电脑和消费产品附件
描述
The MAX40000 and MAX40001 evaluation kits (EV kits) are fully assembled and tested PC boards that evaluate the MAX40000 and MAX40001 single comparators with internal voltage references, respectively. By default, the MAX40001 EV kit has an open-drain output, while the MAX40000 EV kit has a push-pull output. These EV kits come with a MAX40000ANT12+/MAX40001ANT12+ installed that operate off a VCC supply between 1.7V and 5.5V, an internal reference voltage of 1.252V, and have a wide -0.2V to +5.7V input voltage (VIN) range. These EV kits demonstrate the MAX40000ANT12+/MAX40001ANT12+ in an ultra-small, 1.1mm x 0.76mm, 6-bump wafer-level package (WLP) with 0.35mm bump spacing.
These EV kits can be used to evaluate the entire family of MAX40000/MAX40001 with 6-bump WLP options. Remove pullup resistor R3 on the MAX40001 EV kit when evaluating the MAX40000 in place of the default MAX40001 IC included in the MAX40001 EV kit.
简化框图
Technical Docs
数据资料 | Evaluation Kit for the MAX40000 / MAX40001 | Jul 19, 2017 |
支持和培训
采样:
选择上方“样片”按钮将重定向至第三方ADI样片网站。登录后,所选部件将转移到您在此网站上的购物车。如果您之前从未使用过此网站,请创建一个新帐户。有关此样片网站的任何问题,请联系SampleSupport@analog.com。