回到顶部
Evaluation Kit for the MAX34409
主要特征
- Easy Evaluation of the MAX34409
- USB HID interface
- Windows XP®- and Windows® 7-Compatible Software
- RoHS Compliant
- Proven PCB Layout
- Fully Assembled and Tested
应用/用途
- 基站
- 工业控制
- 网络交换机与路由器
- 服务器
- 智能电网系统
描述
The MAX34409 evaluation kit (EV kit) provides the hardware and software graphical user interface (GUI) necessary to evaluate the MAX34409 SMBus quad current monitor. The EV kit includes a MAX34409ETE+ installed, as well as a USB I2C dongle to communicate with a PC.
技术文档
数据资料 | Evaluation Kit for the MAX34409 | Nov 07, 2013 |