MAX14813EVKIT

MAX14813 评估套件


点击查看特定型号的库存状况。

说明

MAX14813评估套件(EV kit)提供经过验证的设计,用于评估MAX14813高压、高频、八通道3电平/四通道5电平脉冲发生器,通过板载USB至SPI转换接口、板载高频时钟发生器和同步触发器控制MAX14813。评估套件包括图形用户界面(GUI),用于演示IC的波束成形特性,是基于PC的完备评估系统。

MAX14813EVKIT: Board Photo MAX14813EVKIT:Board Photo 放大+

关键特性

  • 易于评估MAX14813
  • 可配置为3电平或5电平模式
  • 可编程主机时钟频率和触发器
  • 支持外部时钟和外部触发器的选项
  • 包括3.5mm示波器探头插孔,用于高压输出
  • Windows XP®、Windows®7、Windows 8.1、Windows 10兼容软件
  • 完全装配并经过测试
  • 经过验证的PCB布局
  • 符合RoHS标准

应用

  • 超声工业应用(NDT)
  • 超声医疗成像
型号   生产流程   工艺   样本量   不合格   FIT @ 25°C   FIT @ 55°C   Material Composition  

备注: 通过技术手段对故障率进行汇总,并映射到相关的材料部件号。 故障率与被测件的数量密切相关。

质量管理体系 >
环境管理体系 >

 
Status:
Package:
Temperature:

相关资料


MAX2088
16-Channel, High-Performance, Low-Power, Fully-Integrated Ultrasound Receiver

  • 16 Full Channels of Input Coupling Caps, LNA, VGA, AAF, CWD Mixers, 14-bit ADC, Bypassable Digital HPF, and Digital Mix to Baseband.
  • Ultra-Low Full-Channel Receiver Noise Figure of 2.4dB at RIN = RS = 200Ω.
  • High Dynamic Range Receiver with 81dBFS SNR at FIN = 5MHz and 2MHz Bandwidth.

MAX49140
30ns, Low-Power, 3V/5V, Rail-to-Rail Single-Supply Comparator

  • Fast, 30ns Propagation Delay (10mV Overdrive)
  • Low-Power 100μA Supply Current (VDD = 3V)
  • Optimized for 3V and 5V Applications

MAX40108
1V, Low-Power, Precision Operational Amplifier

  • Supply Voltage Range: 0.9V to 3.6V
  • Low 25.5µA Quiescent Current
  • Very Low 1μV (typ) Input Offset Voltage

MAX86170A
Best-in-Class Optical Pulse Oximeter and Heart-Rate Sensor AFE for Wearable Health

  • Complete Dual-Channel Optical Data-Acquisition System
  • Excellent Top-End Dynamic Range > 91dB in White Card Loop-Back Test (Nyquist Sample-to-Sample Variance)
  • Extended Dynamic Range up to 110dB (Averaging and Off-Chip Filtering)

MAX32000
High-Speed Quad Driver with Integrated DACs, Cable-Droop Compensation, Slew-Rate Control, and VHH Fourth-Level Drive

  • Low Power at High-Speed Maximizes Driver Performance
    • 700mW per Channel
    • 2.57Gbps at +1V Programmed
    • 280ps Typical Rise/Fall Times at +2V (20% to 80%)
  • Integrated Functionality Provides Value-Added Features
    • Programmable Double Time Constant Cable-Droop Compensation
    • Digital Slew-Rate Control for EMI Sensitive Applications
    • Adjustable Output Resistance with 360mΩ Resolution

  • MAX31343
    ±5ppm, I2C Real-Time Clock with Integrated MEMS Oscillator

    • Highly Accurate RTC with Integrated MEMS Resonator Completely Manages All Timekeeping Functions
    • 64-Byte RAM for User Data Storage
    • Simple Serial Interface Connects to Most Microcontrollers

    MAX40662
    Quad Transimpedance Amplifier with Input Current Clamp and Multiplexer for LiDAR

    • AEC-Q100
    • Enables ASIL Compliance (FMEDA Available Upon Request)
    • Internal Multiplexer

    MAX98395
    11.7W、数字输入、DG类放大器,具有I/V检测和超低静态功耗

    • 宽输入电压范围(3.0V至14V)
    • DG类操作实现业界领先的静态功耗
    • 超低噪底

    MAX40027
    Dual 280ps High-Speed Comparator, Ultra-Low Dispersion with LVDS Outputs

    • Fast Propagation Delay: 280ps, Typ
    • Low Overdrive Dispersion: 25ps (VOD = 10mV to 1V)
    • Supply Voltage 2.7V to 3.6V