回到顶部
/content/maximintegrated/zh/products/analog


模拟信号
Maxim的模拟信号链IC设计用于各种应用,我们完备的模拟信号IC包括:运算放大器、检流放大器、音频和视频放大器、数据转换器、模拟滤波器、模拟开关、多路复用器以及传感器。
数据转换器
Maxim提供多款高性能的模/数转换器(ADC)、数/模转换器(DAC),而且是业界转换器最丰富公司之一。
Analog to Digital Digital to Analog Converters Digital Potentiometers Analog Front-End (AFE) ICs Calibration ICs
电压基准
Maxim提供业内领先的并联型和串联型电压基准,我们是最先推出3引脚SC70封装和晶片级封装串联电压基准的厂商。
ALL Voltage References Shunt References Series References High Accuracy Low Noise Low Drift Low Power Small Package Automotive
时钟发生器与分配器
Maxim的时钟IC具有业内最佳的抖动指标,并集成了多项功能,可有效节省电路板尺寸、功耗和成本。
Clock Synthesis Generation Silicon Oscillators Oscillator Modules Programmable Delay Lines Non Programmable Delay Lines Programmable Pulse Width Modulators Delay Lines Timers Counters
Featured Videos
技术文档
技术文档

特色产品
MAX31331SHLD Evaluation Kit for the MAX31331
The MAX31331 shield evaluation kit (EV kit) is a fully assembled and tested PCB to evaluate the ...
MAX31331 Ultra-Low-Power, I2C Real-Time Clock and Power Management
The MAX31331 ultra-low power, real-time clock (RTC) is a time-keeping device that consumes nomin...
MAX6143 高精度电压基准,带有温度传感器
MAX6143是一款低噪声、高精度电压基准源。这款器件采用本公司专有的温度系数曲率校正电路和激光校准的薄膜电阻,得到了非常低的温度系数(3ppm/°C)和优异的初始精度(±0.06%)。MAX...
- 宽电源电压范围(VOUT + 2V至+40V)
- 优异的温度稳定性:3ppm/°C (最大)
- 精密的初始精度:0.05% (最大)
- 低噪声:3.8µVP-P (2.5V输出时典型值)
- 可供出高达30mA的输出电流
- 低工作电流:450µA (+25°C时最大值)
- 0.01µA低关断电流
- 线性温度传感电压输出
- +2.5V、+3.3V、+4.096V、+5.0V或+10V输出电压
- 宽工作温度范围:-40°C至+125°C
- 无需外部电容保持稳定

LM4040 改进的、精密微功耗并联型电压基准,带有多种反向击穿电压
LM4040为精密、双端、并联型带隙电压基准,采用固定反向击穿电压:2.048V、2.500V、3.000V、3.3V、4.096V和5.000V。LM4040是空间关键应用的理想选择,采用微...
- 小尺寸、3引脚、SC70封装
- 0.1% (最大)初始轻度
- 在-40°C至+125°C温度范围内保证100ppm/°C (最大)温度系数
- 较宽工作电流范围:较宽工作电流范围:
- 28µVRMS 低输出噪声(10Hz至10kHz)
- 2.048V、2.500V、3.000V、3.3V、4.096V和5.000V固定反向击穿电压
- 无需输出电容
- 支持电容负载
- AEC-Q100认证 — 有关/V的部件,请参阅订购信息表。
MAX40070EVKIT Evaluation Kit for the MAX40070
The MAX40070 evaluation kit (EV kit) is fully assembled and tested PC board that evaluates the M...
- Low Operating Current of 20µA (typ)
- Input Voltage Range = 0V to 24.2V
- < 2µs Propagation Delay
- Internal High-Precision Voltage Reference
- Internal Current Source for Customized Thresholds and Hysteresis with External Resistors
- Open-Drain Output
- Tiny 8-Bump WLP (0.35mm Pitch) and TDFN (2mm x 2mm) Packages Selectable
- -40°C to 125°C Temperature Range
- Proven PCB Layout
- Fully Assembled and Tested
MAX40070 High Voltage, Low Power Comparator
MAX40070/MAX40072 is a family of single micropower comparators ideal for a wide variety of batte...
- Low Operating Current of 16µA (typ)
- Input Voltage Range from 0V to 27.5V
- 2µs Propagation Delay
- Internal High-Precision Voltage Reference
- Internal Current Source for Customized Thresholds and Hysteresis with External Resistors
- Open-Drain Output
- Tiny 8-Bump WLP (0.35mm pitch) and TDFN (2mm x 2mm) Packages
- -40°C to 125°C Temperature Range
MAX40072 High Voltage, Low Power Comparator
MAX40070/MAX40072 is a family of single micropower comparators ideal for a wide variety of batte...
- Low Operating Current of 16µA (typ)
- Input Voltage Range from 0V to 27.5V
- 2µs Propagation Delay
- Internal High-Precision Voltage Reference
- Internal Current Source for Customized Thresholds and Hysteresis with External Resistors
- Open-Drain Output
- Tiny 8-Bump WLP (0.35mm pitch) and TDFN (2mm x 2mm) Packages
- -40°C to 125°C Temperature Range

MAX22005PMB Evaluation Kit for the MAX22005
The MAX22005PMB# (peripheral module board) provides a Pmod™-compatible hardware solution to eval...
- Easy Evaluation of the MAX22005
- Configurable as 8 Single-Ended Analog Voltage Inputs, 4 Single-Ended Analog Current Inputs, 4 Differential Analog Voltage Inputs, 4 Multifunctional (Universal) Analog Inputs, or Combinations Thereof
- Analog Input Voltage Range: ±12.5V
- Analog Input Current Range: ±25mA
- ±1.5kV Input Surge Protection
- Works with the USB2PMB2# Adapter and Munich GUI Software
- Fully Assembled and Tested
- Proven PCB Layout
- RoHS Compliant
MAX5850 14位、3.072Gsps RF DAC
MAX5850为14位、3.072Gsps数/模转换器(DAC),可直接合成1.5GHz基带瞬时带宽。器件优化用于有线接入和数字视频广播应用,满足较宽范围无线电发射器和调制器的频谱辐射要求,包...
- 简化RF设计,支持新型通信架构
- 支持多频带RF调制
- 1.5GHz带宽直接RF合成
- 3.072Gsps DAC输出更新率
- 高性能14位RF DAC核心
- 高度灵活性和可配置
- 6通道JESD204B输入数据接口
- 10.24Gbps串行数据率
- 兼容Subclass-0
- 分频参考时钟输出
- SPI接口进行器件配置
MAX5395 单通道、256抽头、易失、I²C、低压、线性数字电位器
MAX5395是单路、256抽头、易失型、低压线性变化数字电位器,提供10kΩ、50kΩ以及100kΩ三种端到端电阻。电位器终端具有独立电源,当器件采用1.7V至5.5V单电源供电时(电荷泵使...
- 单路、线性256抽头
- 10kΩ、50kΩ以及100kΩ端到端电阻
- 1.7V至5.5V扩展单电源供电
- 0至5.25V H、W、L工作电压,独立于VDD
- 低功耗模式下1µA (典型值)电源电流
- 抽头精度:±1.0 LSB INL、±0.5 LSB DNL (最大值)
- 上电设置滑动端至中间值
- 50ppm/°C端到端温度系数
- 5ppm/°C比例温度系数
- -40°C至+125°C工作温度范围
- 2mm x 2mm、8引脚TDFN封装
- I²C兼容串行接口
MAX40200 超小尺寸、微功耗、1A理想二极管,具有超低压降
MAX40200为理想二极管电流开关,压降非常小,几乎比肖特基二极管低一个数量级。 正偏且使能时,MAX40200的电压降低至85mV,载流可高达1A。典型压降为43mV @ 500mA,电流...
- 节省便携式应用中至关重要的电压降
- 压降小于 43mV @ 500mA、85mV @ 1A
- 延长电池寿命
- 反偏时的漏流小于2µA
- 低静态电流:7µA (典型值)、18µA (最大值)
- 相对于较大的肖特基二极管,节省空间
- 微小尺寸、0.73mm x 0.73mm、4焊球WLP封装
- SOT23-5封装
- 1.5V至5.5V电源电压范围
- 自身热保护
- -40°C至+125°C温度范围
MAX40005 nanoPower 4-Bump Comparator in Ultra-Tiny 0.73mm x 0.73mm WLP/SOT23 Packages
TheMAX40002–MAX40005 and MAX40012–MAX40015 tiny, single comparators are ideal for a wide variety...
MAX98355B 数字脉冲编码调制(PCM)输入的D类功率放大器
MAX98355A/MAX98355B为数字脉冲编码调制(PCM)输入的D类功率放大器,具有AB类放大器的音频性能和D类放大器的效率。IC通过一个增益选择输入(GAIN)引脚提供五种可选择的增...
- 单电源供电(2.5V至5.5V)
- 5V供电时,为4Ω负载提供3.2W输出功率
- 2.2mA静态电流
- 92%效率(RL = 8Ω,POUT = 900mW,VDD = 3.7V)
- 25µVRMS输出噪声(AV = 15dB)
- 0.013%超低THD+N,1kHz
- 无需MCLK
- 8kHz至96kHz采样速率
- 支持左声道、右声道或(左声道 + 右声道)/2输出
- 边沿斜率控制技术支持无滤波D类放大器设计
- 77dB PSRR,217Hz
- 较高的RF抑制,有效抑制GSM无线设备的TDMA噪声
- 完备的喀嗒声抑制电路
- 可靠的短路保护和热保护
- 提供节省空间的封装: 1.345mm x 1.435mm WLP (0.4mm间距)
MAX40004 nanoPower 4-Bump Comparator in Ultra-Tiny 0.73mm x 0.73mm WLP/SOT23 Packages
TheMAX40002–MAX40005 and MAX40012–MAX40015 tiny, single comparators are ideal for a wide variety...
MAX9895A 有源噪声抑制耳机放大器子系统
The MAX9895A is a complete audio subsystem for active noise-cancelling (ANC) stereo headphones a...

MAX9929 -0.1V至+28V输入范围、微功耗、单/双向电流检测放大器
MAX9928F/MAX9929F是低成本、单/双向、高边电流检测放大器,可理想用于笔记本电脑、手机及其它便携设备的电池充、放电电流检测。这些器件具有较宽的输入共模电压范围(-0.1V至+28...
- 较宽的输入共模电压范围(-0.1V至+28V),与电源电压无关
- 2.5V至5.5V工作电压范围
- 20µA静态电源电流
- 0.4mV (最大值)输入失调电压
- 增益精度高于1% (最大值)
- SIGN输出用来指示电流流向
- 提供跨导和增益两种版本
- 5µA/mV (MAX9928F)
- 50V/V (MAX9929F)
- 与UCSP封装的MAX4372引脚兼容
- 采用超小尺寸3 x 2 UCSP (1mm x 1.5mm)及8引脚µMAX封装
MAX98355A 数字脉冲编码调制(PCM)输入的D类功率放大器
MAX98355A/MAX98355B为数字脉冲编码调制(PCM)输入的D类功率放大器,具有AB类放大器的音频性能和D类放大器的效率。IC通过一个增益选择输入(GAIN)引脚提供五种可选择的增...
- 单电源供电(2.5V至5.5V)
- 5V供电时,为4Ω负载提供3.2W输出功率
- 2.2mA静态电流
- 92%效率(RL = 8Ω,POUT = 900mW,VDD = 3.7V)
- 25µVRMS输出噪声(AV = 15dB)
- 0.013%超低THD+N,1kHz
- 无需MCLK
- 8kHz至96kHz采样速率
- 支持左声道、右声道或(左声道 + 右声道)/2输出
- 边沿斜率控制技术支持无滤波D类放大器设计
- 77dB PSRR,217Hz
- 较高的RF抑制,有效抑制GSM无线设备的TDMA噪声
- 完备的喀嗒声抑制电路
- 可靠的短路保护和热保护
- 提供节省空间的封装: 1.345mm x 1.435mm WLP (0.4mm间距)
MAX31331SHLD Evaluation Kit for the MAX31331
The MAX31331 shield evaluation kit (EV kit) is a fully assembled and tested PCB to evaluate the ...
MAX31331 Ultra-Low-Power, I2C Real-Time Clock and Power Management
The MAX31331 ultra-low power, real-time clock (RTC) is a time-keeping device that consumes nomin...
MAX6143 高精度电压基准,带有温度传感器
MAX6143是一款低噪声、高精度电压基准源。这款器件采用本公司专有的温度系数曲率校正电路和激光校准的薄膜电阻,得到了非常低的温度系数(3ppm/°C)和优异的初始精度(±0.06%)。MAX...
- 宽电源电压范围(VOUT + 2V至+40V)
- 优异的温度稳定性:3ppm/°C (最大)
- 精密的初始精度:0.05% (最大)
- 低噪声:3.8µVP-P (2.5V输出时典型值)
- 可供出高达30mA的输出电流
- 低工作电流:450µA (+25°C时最大值)
- 0.01µA低关断电流
- 线性温度传感电压输出
- +2.5V、+3.3V、+4.096V、+5.0V或+10V输出电压
- 宽工作温度范围:-40°C至+125°C
- 无需外部电容保持稳定

LM4040 改进的、精密微功耗并联型电压基准,带有多种反向击穿电压
LM4040为精密、双端、并联型带隙电压基准,采用固定反向击穿电压:2.048V、2.500V、3.000V、3.3V、4.096V和5.000V。LM4040是空间关键应用的理想选择,采用微...
- 小尺寸、3引脚、SC70封装
- 0.1% (最大)初始轻度
- 在-40°C至+125°C温度范围内保证100ppm/°C (最大)温度系数
- 较宽工作电流范围:较宽工作电流范围:
- 28µVRMS 低输出噪声(10Hz至10kHz)
- 2.048V、2.500V、3.000V、3.3V、4.096V和5.000V固定反向击穿电压
- 无需输出电容
- 支持电容负载
- AEC-Q100认证 — 有关/V的部件,请参阅订购信息表。
MAX40070EVKIT Evaluation Kit for the MAX40070
The MAX40070 evaluation kit (EV kit) is fully assembled and tested PC board that evaluates the M...
- Low Operating Current of 20µA (typ)
- Input Voltage Range = 0V to 24.2V
- < 2µs Propagation Delay
- Internal High-Precision Voltage Reference
- Internal Current Source for Customized Thresholds and Hysteresis with External Resistors
- Open-Drain Output
- Tiny 8-Bump WLP (0.35mm Pitch) and TDFN (2mm x 2mm) Packages Selectable
- -40°C to 125°C Temperature Range
- Proven PCB Layout
- Fully Assembled and Tested
MAX40070 High Voltage, Low Power Comparator
MAX40070/MAX40072 is a family of single micropower comparators ideal for a wide variety of batte...
- Low Operating Current of 16µA (typ)
- Input Voltage Range from 0V to 27.5V
- 2µs Propagation Delay
- Internal High-Precision Voltage Reference
- Internal Current Source for Customized Thresholds and Hysteresis with External Resistors
- Open-Drain Output
- Tiny 8-Bump WLP (0.35mm pitch) and TDFN (2mm x 2mm) Packages
- -40°C to 125°C Temperature Range
MAX40072 High Voltage, Low Power Comparator
MAX40070/MAX40072 is a family of single micropower comparators ideal for a wide variety of batte...
- Low Operating Current of 16µA (typ)
- Input Voltage Range from 0V to 27.5V
- 2µs Propagation Delay
- Internal High-Precision Voltage Reference
- Internal Current Source for Customized Thresholds and Hysteresis with External Resistors
- Open-Drain Output
- Tiny 8-Bump WLP (0.35mm pitch) and TDFN (2mm x 2mm) Packages
- -40°C to 125°C Temperature Range

MAX22005PMB Evaluation Kit for the MAX22005
The MAX22005PMB# (peripheral module board) provides a Pmod™-compatible hardware solution to eval...
- Easy Evaluation of the MAX22005
- Configurable as 8 Single-Ended Analog Voltage Inputs, 4 Single-Ended Analog Current Inputs, 4 Differential Analog Voltage Inputs, 4 Multifunctional (Universal) Analog Inputs, or Combinations Thereof
- Analog Input Voltage Range: ±12.5V
- Analog Input Current Range: ±25mA
- ±1.5kV Input Surge Protection
- Works with the USB2PMB2# Adapter and Munich GUI Software
- Fully Assembled and Tested
- Proven PCB Layout
- RoHS Compliant
MAX5850 14位、3.072Gsps RF DAC
MAX5850为14位、3.072Gsps数/模转换器(DAC),可直接合成1.5GHz基带瞬时带宽。器件优化用于有线接入和数字视频广播应用,满足较宽范围无线电发射器和调制器的频谱辐射要求,包...
- 简化RF设计,支持新型通信架构
- 支持多频带RF调制
- 1.5GHz带宽直接RF合成
- 3.072Gsps DAC输出更新率
- 高性能14位RF DAC核心
- 高度灵活性和可配置
- 6通道JESD204B输入数据接口
- 10.24Gbps串行数据率
- 兼容Subclass-0
- 分频参考时钟输出
- SPI接口进行器件配置
MAX5395 单通道、256抽头、易失、I²C、低压、线性数字电位器
MAX5395是单路、256抽头、易失型、低压线性变化数字电位器,提供10kΩ、50kΩ以及100kΩ三种端到端电阻。电位器终端具有独立电源,当器件采用1.7V至5.5V单电源供电时(电荷泵使...
- 单路、线性256抽头
- 10kΩ、50kΩ以及100kΩ端到端电阻
- 1.7V至5.5V扩展单电源供电
- 0至5.25V H、W、L工作电压,独立于VDD
- 低功耗模式下1µA (典型值)电源电流
- 抽头精度:±1.0 LSB INL、±0.5 LSB DNL (最大值)
- 上电设置滑动端至中间值
- 50ppm/°C端到端温度系数
- 5ppm/°C比例温度系数
- -40°C至+125°C工作温度范围
- 2mm x 2mm、8引脚TDFN封装
- I²C兼容串行接口
MAX40200 超小尺寸、微功耗、1A理想二极管,具有超低压降
MAX40200为理想二极管电流开关,压降非常小,几乎比肖特基二极管低一个数量级。 正偏且使能时,MAX40200的电压降低至85mV,载流可高达1A。典型压降为43mV @ 500mA,电流...
- 节省便携式应用中至关重要的电压降
- 压降小于 43mV @ 500mA、85mV @ 1A
- 延长电池寿命
- 反偏时的漏流小于2µA
- 低静态电流:7µA (典型值)、18µA (最大值)
- 相对于较大的肖特基二极管,节省空间
- 微小尺寸、0.73mm x 0.73mm、4焊球WLP封装
- SOT23-5封装
- 1.5V至5.5V电源电压范围
- 自身热保护
- -40°C至+125°C温度范围
MAX40005 nanoPower 4-Bump Comparator in Ultra-Tiny 0.73mm x 0.73mm WLP/SOT23 Packages
TheMAX40002–MAX40005 and MAX40012–MAX40015 tiny, single comparators are ideal for a wide variety...
MAX98355B 数字脉冲编码调制(PCM)输入的D类功率放大器
MAX98355A/MAX98355B为数字脉冲编码调制(PCM)输入的D类功率放大器,具有AB类放大器的音频性能和D类放大器的效率。IC通过一个增益选择输入(GAIN)引脚提供五种可选择的增...
- 单电源供电(2.5V至5.5V)
- 5V供电时,为4Ω负载提供3.2W输出功率
- 2.2mA静态电流
- 92%效率(RL = 8Ω,POUT = 900mW,VDD = 3.7V)
- 25µVRMS输出噪声(AV = 15dB)
- 0.013%超低THD+N,1kHz
- 无需MCLK
- 8kHz至96kHz采样速率
- 支持左声道、右声道或(左声道 + 右声道)/2输出
- 边沿斜率控制技术支持无滤波D类放大器设计
- 77dB PSRR,217Hz
- 较高的RF抑制,有效抑制GSM无线设备的TDMA噪声
- 完备的喀嗒声抑制电路
- 可靠的短路保护和热保护
- 提供节省空间的封装: 1.345mm x 1.435mm WLP (0.4mm间距)
MAX40004 nanoPower 4-Bump Comparator in Ultra-Tiny 0.73mm x 0.73mm WLP/SOT23 Packages
TheMAX40002–MAX40005 and MAX40012–MAX40015 tiny, single comparators are ideal for a wide variety...
MAX9895A 有源噪声抑制耳机放大器子系统
The MAX9895A is a complete audio subsystem for active noise-cancelling (ANC) stereo headphones a...

MAX9929 -0.1V至+28V输入范围、微功耗、单/双向电流检测放大器
MAX9928F/MAX9929F是低成本、单/双向、高边电流检测放大器,可理想用于笔记本电脑、手机及其它便携设备的电池充、放电电流检测。这些器件具有较宽的输入共模电压范围(-0.1V至+28...
- 较宽的输入共模电压范围(-0.1V至+28V),与电源电压无关
- 2.5V至5.5V工作电压范围
- 20µA静态电源电流
- 0.4mV (最大值)输入失调电压
- 增益精度高于1% (最大值)
- SIGN输出用来指示电流流向
- 提供跨导和增益两种版本
- 5µA/mV (MAX9928F)
- 50V/V (MAX9929F)
- 与UCSP封装的MAX4372引脚兼容
- 采用超小尺寸3 x 2 UCSP (1mm x 1.5mm)及8引脚µMAX封装
MAX98355A 数字脉冲编码调制(PCM)输入的D类功率放大器
MAX98355A/MAX98355B为数字脉冲编码调制(PCM)输入的D类功率放大器,具有AB类放大器的音频性能和D类放大器的效率。IC通过一个增益选择输入(GAIN)引脚提供五种可选择的增...
- 单电源供电(2.5V至5.5V)
- 5V供电时,为4Ω负载提供3.2W输出功率
- 2.2mA静态电流
- 92%效率(RL = 8Ω,POUT = 900mW,VDD = 3.7V)
- 25µVRMS输出噪声(AV = 15dB)
- 0.013%超低THD+N,1kHz
- 无需MCLK
- 8kHz至96kHz采样速率
- 支持左声道、右声道或(左声道 + 右声道)/2输出
- 边沿斜率控制技术支持无滤波D类放大器设计
- 77dB PSRR,217Hz
- 较高的RF抑制,有效抑制GSM无线设备的TDMA噪声
- 完备的喀嗒声抑制电路
- 可靠的短路保护和热保护
- 提供节省空间的封装: 1.345mm x 1.435mm WLP (0.4mm间距)