用户指南 6575

MAXREFDES168# User Guide


摘要 : This user guide describes how to download the MAXREFDES168# software, use the included Eclipse project for evaluation, and port the design to new platforms. The MAXREFDES168# is configured for immediate use on the MAX32625MBED, an evaluation board for the MAX32625 Arm® Cortex®-M4 with FPU-based microcontroller. Porting can be accomplished to any platform with a compiler that supports the ISO C++98 standard, an I2C master, and a hardware or software timer.


This document is written for a highly specific application and contains information about proprietary technology, and is only available to customers whose requirements closely match the application. To request the full document, please complete the form below.

Please enter information in English only.