用户指南 6516

MAX77640/MAX77641 Programmer's Guide


摘要 : The MAX77640/MAX77641 provide highly integrated power supply solutions for low-power applications where size and efficiency are critical. The MAX77640/MAX77641 device datasheet provides the complete hardware and electrical description for these devices. This Programmer’s Guide focuses on the register map for the devices and provides general advice for programmers.