用户指南 6515

MAX77640/MAX77641 I2C-Compatible Serial Interface Implementation Guide


摘要 : This document serves as a guide to engineers designing with the MAX77640/MAX77641 serial interface. It details the various communication protocols implemented in the 2-wire serial interface block of the MAX77640/MAX77641, as well as some general information on the I2C specification.