用户指南 6473

MAX77680/MAX77681 I2C-Compatible Serial Interface Implementation Guide


摘要 : This document serves as a guide to engineers designing with the MAX77680/MAX77681 serial interface. It details the various communication protocols implemented in the 2-wire serial interface block of the MAX77680/MAX77681, as well as some general information on the I2C specification.