用户指南 6472

MAX77680/MAX77681 Programmer's Guide


摘要 : The MAX77680/MAX77681 provide highly integrated power supply solutions for low-power applications where size and efficiency are critical. The MAX77680/MAX77681 device datasheet provides the complete hardware and electrical description for these devices. This Programmer’s Guide focuses on the register map for the devices and provides general advice for programmers.