用户指南 6428

MAX77650/MAX77651 Programmer's Guide


摘要 : The MAX77650/MAX77651 provide highly integrated battery charging and power supply solutions for low-power applications where size and efficiency are critical. The MAX77650/MAX77651 device data sheet provides the complete hardware and electrical description for these devices. This Programmer’s Guide focuses on the register map for the devices and provides general advice for programmers.