用户指南 6127

The Flash Programmer (Model TFP3) User's Guide


摘要 : The TFP3 (The Flash Programmer 3) is a multipurpose programmer from Maxim Integrated used to perform flash utility operations on Maxim energy metering SoCs. This user’s guide documents how to connect, set up, initialize, and perform flash utility operations and firmware upgrades using the TFP3 on the available versions: TFP3-8051, TFP3L-MAXQ30, and TFP3Q-MAXQ30. The user's guide also provides a detailed explanation of supported commands and insight into the various features of the TFP3 models with and without security features.