用户指南 5745

Fremont (MAXREFDES6#) Nexys 3 Quick Start Guide


摘要 : This document describes the Fremont (MAXREFDES6#) quick start procedure to load the supplied Xilinx® ISE®/SDK project onto a Nexys3 development kit and execute the example C program for the Fremont (MAXREFDES6#) subsystem reference design, which is fully compatible with the Pmod Interface Specification from Digilent, Inc.

For more information, refer to Reference Design 5721: "Fresno (MAXREFDES6#): 16-Bit High-Accuracy 0 to 100mV Input Isolated Analog Front End (AFE)."