用户指南 5583

Fresno (MAXREFDES11#) Nexys 3 Quick Start Guide


摘要 : This document describes the Fresno (MAXREFDES11#) quick start procedure to load the supplied Xilinx® ISE®/SDK project onto a Nexys3 development kit and execute the example C program for the Fresno (MAXREFDES11#) subsystem reference design, which is fully compatible with the Pmod Interface Specification from Digilent, Inc.

For more information see reference design 5563, "Fresno (MAXREFDES11#): 16-Bit High-Accuracy 0 to 10V Input Isolated Analog Front End (AFE)."