用户指南 5579

Campbell (MAXREFDES4#) Nexys 3 Quick Start Guide


摘要 :

This document describes the Campbell (MAXREFDES4#) quick start procedure to load the supplied Xilinx® ISE®/SDK project onto a Nexys3 development kit and execute the example C program for the Campbell (MAXREFDES4#) subsystem reference design, which is fully compatible with the Pmod Interface Specification from Digilent, Inc.

For more information see reference design 5562, "Campbell (MAXREFDES4#): 16-Bit High-Accuracy 4–20mA Input Isolated Analog Front End (AFE)."