用户指南 5462

78M6613 HPL Firmware Quick Start Guide


摘要 : The 78M6613 HPL Firmware is a turnkey energy measurement solution optimized for use in AC high power load units (HPLs), also known as \"split-phase.\" At the sensor interface, the 78M6613 with HPL Firmware supports two voltage-sense inputs and two current-sense inputs. At the host interface, ready-to-use data is available over a low baud-rate serial interface for minimal cost of data isolation.