用户指南 5459

78M6613 PSU Firmware Quick Start Guide


摘要 : The 78M6613 PSU Firmware is a turnkey energy measurement solution optimized for use in AC power-supply units (PSUs). At the sensor interface, the 78M6613 with PSU Firmware supports one voltage-sense input, one current-sense input, and an optional input for an external thermistor voltage measurement. At the host interface, ready-to-use data is available over a low baud-rate serial interface for minimal cost of data isolation.