产品手册 6354

hSensor Platform: Quick and Easy Evaluation of Custom Health Sensor Applications


摘要 : Designing a custom wearable product can be complex. The MAXREFDES100 Health Sensor(hSensor) Platform eliminates the extra time it typically takes to develop a prototype, so youcan quickly evaluate and validate the right solution for your health sensor application. Theplatform supports the measurement of motion, precision skin temperature, bio-potentialmeasurements (including ECG, EMG, and EEG) and reflective PPG (including pulse oximetryand heart rate). MAXREFDES100 includes an hSensor board, complete firmware with drivers,a debugger board, and a graphical user interface (GUI). It is ideal for development of highendhealth, wellness, and fitness applications, such as chest straps, ECG patches, wrist-worndevices, thermometers, disposable temperature patches, blood oxygen measurement, smartweigh scales, and bio authentication. The entire platform is optimized to maximize battery life in a tiny 7.75cm2 footprint, ideal for the latest wearable applications.