应用笔记 6489

MAX17047EVKIT Advanced Stand-Alone Fuel Gauge IC Evaluation Kit User Guide


摘要 : The MAX17047K Evaluation Kit makes performance evaluation, software development, and prototyping with the MAX17047 Advanced Stand-Alone Fuel Gauge IC easy. The evaluation board interfaces to a PC through a DS9123O USB Adapter and RJ-11 cable connection. The MAX17047K evaluation software gives the user complete control of all functions of the MAX17047 as well as the ability to load a custom model into the Model Gauge. Separate control tabs allow the user access to view real-time updates of all monitored parameters. The software also incorporates a data-logging feature to monitor a cell over time.