应用笔记 625

MAX3800: Equalizing Gigabit Copper Cable Links with the MAX3800


摘要 : Interconnecting communication systems with short-distance high-speed serial data links is a growingneed. Until now, most chassis extensions or rack-to-rack connections over 20 feet relied on coppercable at rates of 1Gbps and below. Some links are operating at 2.5Gbps over copper, but for 10 feet or less.All other links at 2.5Gbps rely on optical transmission for distances of 50 feet or more. With the introduction of the MAX3800 adaptive cable equalizer, it is possible to span 100 feet at up to 3.2Gbps with inexpensive copper cable. Although the MAX3800 was designed to compensate copper cable, it can be used to compensate circuit board transmission lines. The data presented in this design note is a brief survey of the MAX3800's performance with a few different cables and a sample of common FR4 board material.


相关型号
MAX3800 免费样品
下一步
EE-Mail 订阅EE-Mail,接收关于您感兴趣的新文档的自动通知。
Download 下载,PDF格式
© , Maxim Integrated Products, Inc.
The content on this webpage is protected by copyright laws of the United States and of foreign countries. For requests to copy this content, contact us.
APP 625:
应用笔记 625,AN625, AN 625, APP625, Appnote625, Appnote 625