应用笔记 5550

MAX5880 Cable QAM Modulator and DUC Usage and Configuration Guide


摘要 : This usage and configuration guide contains important information needed to properly configure the MAX5880, a high-density downstream cable QAM modulator and digital upconverter (DUC). This document supplements information found in the MAX5880 data sheet, covering such topics as configuration with the MAX5882, calculation of the data input interface bandwidth, digital predistortion configuration, and printed circuit board layout considerations. Configuration scripts and setup examples for the MAX5880 are also included.


This document is written for a highly specific application and contains information about proprietary technology, and is only available to customers whose requirements closely match the application. To request the full document, please complete the form below.

Please enter information in English only.