应用笔记 5049

Using the DeepCover Security Manager (DS3645) Power-Management Mode


摘要 : This application note assists customers in implementing duty-cycled sampling to reduce battery-current consumption in monitoring applications, using a DeepCover® Security Manager (DS3645) or similar product. The DS3645 has a power-management mode that can be implemented to reduce battery-current consumption in security monitoring applications.


This document is written for a highly specific application and contains information about proprietary technology, and is only available to customers whose requirements closely match the application. To request the full document, please complete the form below.

The application note you have requested requires the following contact and project information:

Contact Information

Please enter information in English only.


应用笔记 5049,AN5049, AN 5049, APP5049, Appnote5049, Appnote 5049