应用笔记 4927

Generate Modulation Current LUTs for PHY2078 Based Optical Modules at Single Temperature


摘要 : In a modern GEPON/GPON system, it is not cost-effective to set up the laser modulation-current lookup table (LUT) over multiple temperature points in the optical network unit (ONU) module. It is preferable to calibrate the laser and driver at a single temperature to reduce cost and improve manufacturing efficiency. Using the Phyworks PHY2078, a combined burst-mode laser driver and limiting amplifier for use within fiber optic modules, this application note proposes a method to calculate the LUT at a single temperature. The LUT is calculated using temperature-slope efficiency data.


This document is written for a highly specific application and contains information about proprietary technology, and is only available to customers whose requirements closely match the application. To request the full document, please complete the form below.

Please enter information in English only.