应用笔记 4924

Reduction of Current Consumption in Applications Using PHY107x


摘要 : The Phyworks PHY1075 is a highly integrated optical transceiver for applications up to 4.25Gbps, and the PHY1076 is for bit rates up to 2.7Gbps. If an application can accept a reduced capability, the devices' current consumption can also be reduced. This application note describes a method for trading device performance in exchange for improved power consumption. This allows a reduced current at the expense of maximum bias and modulation-current capability.


This document is written for a highly specific application and contains information about proprietary technology, and is only available to customers whose requirements closely match the application. To request the full document, please complete the form below.

Please enter information in English only.