应用笔记 4923

Use of the PHY1040 IC for 125Mbps to 2.125 Gbps SFP Applications


摘要 : The Phyworks PHY1040 is a VCSEL/laser driver and limiting amplifier for high-performance, low-cost optical transceivers. With a carefully designed matching circuit, the PHY1040 supports applications of up to 2.125Gbps. This application note describes the principles of the PHY1040 small form-factor pluggable (SFP) reference design and explains how to reduce development time.


This document is written for a highly specific application and contains information about proprietary technology, and is only available to customers whose requirements closely match the application. To request the full document, please complete the form below.

Please enter information in English only.