应用笔记 4920

Microcontroller Based PHY1078 Reference Design


摘要 : The Phyworks PHY1078 is a combined burst-mode laser driver and limiting amplifier for use within fiber optic modules for FTTx applications, particularly GEPON systems. This application note aids product development based on the microcontroller-based PHY1078 reference design, an alternative to the standard SFP reference design.


This document is written for a highly specific application and contains information about proprietary technology, and is only available to customers whose requirements closely match the application. To request the full document, please complete the form below.

Please enter information in English only.


应用笔记 4920,AN4920, AN 4920, APP4920, Appnote4920, Appnote 4920