应用笔记 4914

EEPROM and FLASH Write Cycle Timing


摘要 : This application note discusses the microcontroller EEPROM write-time specifications in reference designs for PHY1070/PHY1071/PHY1075/PHY1076, the Phyworks family of optical transceivers. The article details the specifications for the firmware revisions and the use of flash memory to speed up writes, at the expense of memory endurance. It also assists designers in selecting between firmware versions 2 and 3.


This document is written for a highly specific application and contains information about proprietary technology, and is only available to customers whose requirements closely match the application. To request the full document, please complete the form below.

Please enter information in English only.


应用笔记 4914,AN4914, AN 4914, APP4914, Appnote4914, Appnote 4914