应用笔记 4909

PHY1070/PHY1075 Reference Firmware


摘要 : The firmware embedded in the Atmel® mega8 and mega88 microcontrollers is used on the SFP reference modules of the PHY1070/PHY1075 combined drivers/limiting amplifiers with digital diagnostics. The firmware enables the evaluation of these Phyworks optoelectronic devices in a transceiver module. The application note describes this firmware, but due to the changing nature of the reference design, limits the discussion to general structure and methodology.


This document is written for a highly specific application and contains information about proprietary technology, and is only available to customers whose requirements closely match the application. To request the full document, please complete the form below.

Please enter information in English only.