应用笔记 4728

Using Window Comparators in Secure Managers


摘要 : This tutorial presents a logic implementation for a generic window comparator. It explains how two voltage comparators can be connected together to form a window comparator circuit. Guidelines for using a window comparator in security monitoring applications are given, and a proper window comparator circuit that maximizes system battery life is shown.


This document is written for a highly specific application and contains information about proprietary technology, and is only available to customers whose requirements closely match the application. To request the full document, please complete the form below.

Please enter information in English only.


应用笔记 4728,AN4728, AN 4728, APP4728, Appnote4728, Appnote 4728