应用笔记 472

MAX3930: Simulating Direct Laser Modulation with the MAX3930


摘要 : The MAX3930 is designed for direct modulation of laser diodes at data rates up to 10.7Gbps. Operating from a single +5.0V or -5.2V power supply, the driver output can be DC-coupled to a common-anode laser diode, delivering a modulation current of 20mA to 100mA with an edge speed of 25ps. Proper design of the interfacing circuit between the laser and the driver is critical to control optical transmitter output performance at 10.7Gbps. This article establishes a simulation model for transient analysis and also addresses driver-to-laser interfacing.


相关型号
MAX3930 免费样品
下一步
EE-Mail 订阅EE-Mail,接收关于您感兴趣的新文档的自动通知。
Download 下载,PDF格式
© , Maxim Integrated Products, Inc.
The content on this webpage is protected by copyright laws of the United States and of foreign countries. For requests to copy this content, contact us.
APP 472:
应用笔记 472,AN472, AN 472, APP472, Appnote472, Appnote 472