应用笔记 336

Transparent Operation on T1, E1 Framers and Transceivers


摘要 : The Maxim framers can operate in a transparent mode in both the receive and transmit directions. The transmitter will not insert framing, signaling, or other information such as CRC or FDL. Generally, the receive side of the framers is always transparent. Data received at RTIP and RRING is passed through intact to RSER. All configurations are with the elastic stores disabled. The elastic stores will not alter data except during slip conditions or if configured for 1.544MHz/2.048MHz conversion or signaling reinsertion.

Introduction

This application note applies to the following products.
T1 Framers E1 Framers T1/E1/J1
Framers
T1 SCTs E1 SCTs T1/E1 SCTs
DS21Q41 DS21Q43 DS26401 DS2151 DS2153 DS2155
DS21Q42 DS21Q44   DS2152 DS2154 DS21Q55
DS21FF42 DS21FF44   DS21352 DS21354 DS2156
DS21FT42 DS21FT44   DS21552 DS21554 DS21455
      DS21Q352 DS21Q354 DS21458
      DS21Q552 DS21Q554 DS26521
        DS2150 DS26524
        DS21Q50 DS26528
The Maxim framers can operate in a transparent mode in both the receive and transmit directions. The transmitter will not insert framing, signaling, or other information such as CRC or FDL. Generally, the receive side of the framers is always transparent. Data received at RTIP and RRING is passed through intact to RSER. All configurations are with the elastic stores disabled. The elastic stores will not alter data except during slip conditions or if configured for 1.544MHz/2.048MHz conversion or signaling reinsertion.

Transparent Operation on DS21Q42, DS21FF42, DS21FT42, DS21352, DS21552, DS21Q352, DS21Q552

Register Configurations:
TCR1.2, TCR1.5, TCR1.6 = 1
TCR1.0, TCR1.1, TCR1.4 = 0
TCR2.0 = 0
TIR1, TIR2, TIR3 = 00h
TCC1, TCC2, TCC3 = 00h
RCC1, RCC2, RCC3 = 00h
TDC1.7 = 0
CCR1.5 = 0
RMR1, RMR2, RMR3 = 00h

Transparent Operation on DS21Q44, DS21FF44, DS21FT44, DS21354, DS21554, DS21Q354, DS21Q554

Register Configurations:
TCR1.6 = 1
TCR1.2, TCR1.3, TCR1.4, TCR1.5 = 0
TCR2.1, TCR2.2, TCR2.3, TCR2.4, TCR2.5, TCR2.6, TCR2.7 = 0
CCR1.4 = 0
CCR2.3, CCR2.4, CCR2.5 = 0
TIR1, TIR2, TIR3, TIR4 = 00h
TCC1, TCC2, TCC3, TCC4 = 00h
RCC1, RCC2, RCC3, RCC4 = 00h
TSaCR = 00h
TDC1.7 = 0

Transparent Operation on DS2152

Register Configurations:
TCR1.2, TCR1.5, TCR1.6 = 1
TCR1.0, TCR1.1, TCR1.4 = 0
TCR2.0 = 0
TIR1, TIR2, TIR3 = 00h
TCC1, TCC2, TCC3 = 00h
RCC1, RCC2, RCC3 = 00h
CCR1.5 = 0
RMR1, RMR2, RMR3 = 00h

Transparent Operation on DS2154

Register Configurations:
TCR1.6 = 1
TCR1.2, TCR1.3, TCR1.4, TCR1.5 = 0
TCR2.1, TCR2.2, TCR2.3, TCR2.4, TCR2.5, TCR2.6, TCR2.7 = 0
CCR1.4 = 0
CCR2.3, CCR2.4, CCR2.5 = 0
CCR4.5 = 0
TIR1, TIR2, TIR3, TIR4 = 00h
TCC1, TCC2, TCC3, TCC4 = 00h
RCC1, RCC2, RCC3, RCC4 = 00h

Transparent Operation on DS2155, DS2156, DS21455, DS21458 and DS21Q55 for E1 Mode

Register Configurations:
MSTRREG = 02h
T1RCR1= 00h, T1RCR2= 00h
T1TCR1= 00h, T1TCR2= 00h
T1CCR1 = 00h
E1RCR1 = 00h, E1RCR2 = 00h
E1TCR1= 80h, E1TCR2= 00h
CCR1 = 00h, CCR2 = 00h, CCR3 = 00h, CCR4 = 00h
H1TC = 00h, H2TC = 00h

Transparent Operation on DS2155, DS2156, DS21455, DS21458 and DS21Q55 for T1 Mode

Register Configurations:
MSTRREG = 00h
T1RCR1= 1Eh, T1RCR2= 60h
T1TCR1= 60h, T1TCR2= 80h
T1CCR1 = 04h
E1RCR1 = 00h, E1RCR2 = 00h
E1TCR1= 00h, E1TCR2= 00h
CCR1 = 00h, CCR2 = 00h, CCR3 = 00h, CCR4 = 00h
H1TC = 00h, H2TC = 00h

Transparent Operation on DS21Q50 for E1 Mode

Register Configurations:
RCR1 = 00h
CCR1 = 00h, CCR2 = 00h, CCR3 = 00h, CCR4 = 00h
CCR5 = 00h
TIR1 = 00h, TIR2 = 00h, TIR3 = 00h, TIR4 = 00h

Transparent Operation on DS2151, DS21Q41

Hardware Considerations:
TSER and TLINK must be tied together either logically or physically.
Register Configurations:
TCR1.2, TCR1.5, TCR1.6 = 1
TCR1.0, TCR1.1, TCR1.4 = 0
TCR2.0 = 0
TIR1, TIR2, TIR3 = 00h
CCR1.5 = 0
RMR1, RMR2, RMR3 = 00h

Transparent Operation on DS2153, DS21Q43

Hardware Considerations:
Need rev A5 or better for complete receive transparency with elastic store enabled (DS2153 only).
Register Configurations:
TCR1.6 = 1
TCR1.2, TCR1.3, TCR1.4, TCR1.5 = 0
CCR1.4 = 0
CCR2.3, CCR2.4, CCR2.5 = 0
TIR1, TIR2, TIR3, TIR4 = 00h
TCR2.1, TCR2.2, TCR2.3, TCR2.4, TCR2.5, TCR2.6, TCR2.7 = 0
RCR2.1 = 0 (required on rev A2 devices only)
In order to get transparent mode working on the devices DS26401, DS26521, DS26524 and DS26528, the customer should never set the RMMR and TMMR INIT_DONE bits to 1. Doing so will cause the framer to search for the framing pattern.

Transparent Operation on DS26401 for E1 Mode

Register Configurations:
RMMR = 81h
RCR1 = 22h, RCR2 = 00h
TMMR = 81h
TCR1= 80h, TCR2= 00h

Transparent Operation on DS26401 for T1 Mode

Register Configurations:
RMMR = 80h
RCR1= CAh, RCR2= 0Ch
TMMR = 80h
TCR1= 64h, TCR2= 00h, TCR3= 00h

Transparent Operation on DS26521, DS26524 and DS26528 for E1 Mode

Register Configurations:
RMMR = 81h
E1RCR1 = 22h, E1RCR2 = 00h, E1RCR3 = 00h
TMMR = 81h
E1TCR1= 80h, E1TCR2= 00h, TCR3 = 00h

Transparent Operation on DS26521, DS26524 and DS26528 for T1 Mode

Register Configurations:
RMMR = 80h
T1RCR1= CAh, T1RCR2= 0Ch
TMMR = 80h
T1TCR1= 64h, T1TCR2= 00h, TCR3= 00h

Conclusion

If you have further questions about transparent operation on Maxim framers or SCTs, contact the Telecommunications Applications Support Team.