应用笔记 3248

MAX2653 LNA具有增益步进控制,可重新调谐用于GPS应用


摘要 : 本篇应用笔记介绍了一种用于MAX2653 SiGe LNA的射频匹配网络,可调谐到GPS频段(中心频率1575MHz)。本篇笔记提供高增益和低增益以及2.7V和3.0V时LNA的性能指标(供电电流、增益、NF、IIP3,反向隔离以及输入输出回波损耗)。在VCC = 2.7V和5.6mA供电电流时,LNA具有19.2dB增益,1.6dB噪声系数以及-5.2dB IIP3。

MAX2653 SiGe低噪声放大器(LNA)在美国PCS (1930MHz到1990MHz)和欧洲DCS (1805MHz到1880MHz)接收频段上对最低噪声性能进行了内部优化。这款LNA具有20dB增益控制步进,外部可调整增益和线性(通过单个电阻),可使用2.7V到3.3V电源工作,关断电流0.25µA。Maxim并不提供用于GPS频段且包含了增益步进的单独LNA,但是重新调谐MAX2653到GPS频段可提供优异的解决方案。可选的匹配值(表1)使得LNA增益提高了0.5dB, 噪声系数改善0.1dB,IIP3改善2dB,所有的指标性能都是在相同的供电电流下测得。

针对不需要增益步进的应用,Maxim提供了MAX2654和MAX2655 SiGe GPS LNA。这些LNA提供偏置电流控制(通过外部电阻)可用于设置增益和线性值,在关断模式下电流0.1µA,内部集成了50Ω输出匹配。在http://china.maximintegrated.com/max2654上可找到该芯片数据资料。

图1. 使用新的匹配元件(C2, L1, L3, C4)的MAX2653评估板,PCB不需要重新印刷。
图1. 使用新的匹配元件(C2, L1, L3, C4)的MAX2653评估板,PCB不需要重新印刷。

图2. MAX2653评估板原理图,使用新的匹配元件,用于1575MHz GPS频段
图2. MAX2653评估板原理图,使用新的匹配元件,用于1575MHz GPS频段

表1. MAX2653评估板替换元件表,重新调谐到1575MHz GPS频段
Designation Value Description
C2 1.3pF shunt-C (to GND) matching component for LNA input0402 ceramic capacitor Murata GJ61555C1H1R3CB01B
L1 3.9nH series-L matching component for LNA input0603 printed inductor Toko LL1608-FS series
L3 3.3nH shunt-L (to VCC) matching component for LNA output0603 printed inductor Toko LL1608-FS series
C4 0.75pF series-C matching component for LNA output0402 ceramic capacitor Murata GJ61555C1HR75CB01B

在替换评估板上的匹配元件后,在室温下重新测试关键的性能指标-表2提供了重新调谐MAX2653后的测试结果。这些值是以评估板SMA连接器为参考测量得到的,为获得输出匹配电路网络输出处测量值,假设每个输出和输入各0.2dB损耗,在这种情况下,电路噪声系数约为1.57dB,增益约为19.2dB等。表3提供了各个频率上的增益值和噪声系数。

表2. MAX2653 GPS性能总结。结果为评估板SMA连接器为参考测试值。
Parameter Symbol Conditions Test Result Unit
Supply Current ICC High Gain Mode VCC = 2.7V 5.61 mA
VCC = 3.0V 5.62
Low Gain Mode VCC = 2.7V 2.23
VCC = 3.0V 2.24
Gain G High Gain Mode VCC = 2.7V 19.0 mA
VCC = 3.0V 19.0
Low Gain Mode VCC = 2.7V -2.3
VCC = 3.0V -2.2
NF NF High Gain Mode VCC = 2.7V 1.77 dB
VCC = 3.0V 1.79
Low Gain Mode VCC = 2.7V 6.36
VCC = 3.0V 6.37
Input 3rd-order Intercept IIP3 High Gain Mode VCC = 2.7V -5.2 dBm
VCC = 3.0V -4.9
Low Gain Mode VCC = 2.7V +0.2
VCC = 3.0V +0.2
Reverse Isolation |S12| High Gain Mode VCC = 2.7V -33.8 dB
VCC = 3.0V -33.6
Low Gain Mode VCC = 2.7V -22.2
VCC = 3.0V -22.3
Input Return Loss |S11| High Gain Mode VCC = 2.7V -7.7 dB
VCC = 3.0V -7.7
Low Gain Mode VCC = 2.7V -10.9
VCC=3.0V -11.0
Output Return Loss |S22| High Gain Mode VCC = 2.7V -12.6 dB
VCC=3.0V -12.5
Low Gain Mode VCC = 2.7V -8.1
VCC = 3.0V -8.2

表3. MAX2653 GPS各个频率点上增益和噪声系数性能。结果为评估板SMA连接器为参考测试值。
Frequency High-Gain Low-Gain
VCC = 2.7V VCC = 3.0V VCC = 2.7V VCC = 3.0V
Gain (dB) NF (dB) Gain (dB) NF (dB) Gain (dB) NF (dB) Gain (dB) NF (dB)
1400 15.4 1.71 15.3 1.69 -5.4 6.36 -5.5 6.32
1450 18.4 1.74 18.4 1.74 -2.9 7.18 -2.9 7.40
1500 18.6 1.75 18.5 1.77 -2.6 6.45 -2.6 6.59
1550 18.6 1.78 18.6 1.75 -2.9 5.70 -2.7 5.51
1575 19.0 1.77 19.0 1.79 -2.3 6.36 -2.2 6.37
1650 18.7 1.86 18.7 1.82 -2.2 6.67 -2.3 6.66
1700 17.3 1.84 17.4 1.87 -3.5 5.64 -3.5 5.56
1750 16.3 1.88 16.3 1.92 -4.3 6.26 -4.1 6.21

图3.  MAX2653 GPS性能。高增益(当前活动曲线)和低增益下(已存储的曲线)的输入回波损耗(S11)
图3. MAX2653 GPS性能。高增益(当前活动曲线)和低增益下(已存储的曲线)的输入回波损耗(S11)

 图4.  MAX2653 GPS性能。高增益(当前活动曲线)和低增益下(已存储的曲线)的前向增益(S21)
图4. MAX2653 GPS性能。高增益(当前活动曲线)和低增益下(已存储的曲线)的前向增益(S21)

图5.  MAX2653 GPS性能。高增益(当前活动曲线)和低增益下(已存储的曲线)的反向隔离(S12)
图5. MAX2653 GPS性能。高增益(当前活动曲线)和低增益下(已存储的曲线)的反向隔离(S12)

图6.  MAX2653 GPS性能。高增益(当前活动曲线)和低增益下(已存储的曲线)的输出回波损耗(S22)
图6. MAX2653 GPS性能。高增益(当前活动曲线)和低增益下(已存储的曲线)的输出回波损耗(S22)

另请参考:


相关型号
MAX2653 免费样品
下一步
EE-Mail 订阅EE-Mail,接收关于您感兴趣的新文档的自动通知。
© , Maxim Integrated Products, Inc.
The content on this webpage is protected by copyright laws of the United States and of foreign countries. For requests to copy this content, contact us.
APP 3248:
应用笔记 3248,AN3248, AN 3248, APP3248, Appnote3248, Appnote 3248