应用笔记 3240

PHS功率放大器(PA)提供+22dBm输出功率,ACPR为-62/-75dBc


摘要 : 本篇应用笔记阐述了用于个人便携电话系统(PHS)的功放,包括了电路设计和测试数据。功放的设计使用了3.0V电源,提供+22dBm输出功率,电流消耗为160mA。在1.9GHz上增益为+31dB,边带旁瓣抑制为-62dBc和-75dBc,高于PHS频谱屏蔽要求的-55dBc和-60dBc。输出功率+22dBm时EVM仅为2.5%.

MAX2247 SiGe功率放大器起初设计用于WLAN 802.11b和802.11g应用。然而,它优异的增益、功率和线性也适合于其它应用。本篇应用笔记提供在PHS中使用MAX2247的一个应用电路和测试数据。

功放采用超小型的1.5mm x 2.0mm UCSP™封装,可减少板级面积和节约成本。PA集成了逻辑电平控制关断功能,可将供电电流减少至低于0.1µA。PA也提供可调的偏置电流功能,便于在ACPR和电源电流之间折衷。PA设计用于单节锂电池应用,工作于3.0V至4.2V的电源电压范围。可参考MAX2247数据资料获取该器件的详细资料。可联系 (English only)获取布局文件和更详细的器件信息。

表1. MAX2247 PHS性能
VCC = 3.0V, f = 1.9GHz, TA = +25°C, IBIAS = 65mA
调制方式 = PHS π /4 QPSK
Parameter Performance
Output Power 22.0dBm
Supply Current 160mA
Shutdown Supply Current 0.1µA
Gain 30.9dB
ACPR (600kHz offset ±100kHz) -62.2dBc
ACPR (900kHz offset ±100kHz) -75.2dBc
Error Vector Magnitude (EVM) (Total EVM = 3.0%, PHS Source EVM = 1.7%) 2.5%
2nd-Order Harmonic Level -27dBc
3rd-Order Harmonic Level -51dBc

表2. MAX2247 PHS ACPR性能与电源电压关系
POUT = +22dBm, f = 1.9GHz, TA = +25°C
SupplyVoltage (V) Adjacent Channel Power Ratio (dBc)
600kHz ±100kHz 900kHz ±100kHz
3.0 -62.2 -75.2
3.6 -63.5 -74.0
4.2 -63.9 -75.1

图1. 输出功率+22dBm时MAX2247 PHS的输出频谱VCC = +3.0V, ICC = 160mA, f = 1.9GHz, TA = +25C
图1. 输出功率+22dBm时MAX2247 PHS的输出频谱
VCC = +3.0V, ICC = 160mA, f = 1.9GHz, TA = +25°C


图2. 输出功率+22dBm时MAX2247 PHS的EVM性能VCC = +3.0V, ICC = 160mA, f = 1.9GHz PHS信号源的EVM = 1.7%
图2. 输出功率+22dBm时MAX2247 PHS的EVM性能
VCC = +3.0V, ICC = 160mA, f = 1.9GHz
PHS信号源的EVM = 1.7%


图3. MAX2247 PA PHS谐波电平
POUT = +22dBm, VCC = +3.0V, ICC = 160mA, f = 1.9GHz
图3. MAX2247 PA PHS谐波电平
POUT = +22dBm, VCC = +3.0V, ICC = 160mA, f = 1.9GHz


图4. MAX2247 PHS突发传输时瞬态响应
POUT = +22dBm, VCC = +3.0V, ICC = 160mA, f = 1.9GHz
图4. MAX2247 PHS突发传输时瞬态响应
POUT = +22dBm, VCC = +3.0V, ICC = 160mA, f = 1.9GHz


图5. MAX2247 PA PHS输入回波损耗和增益
POUT = +22dBm, VCC = +3.0V, ICC = 160mA, f = 1.9GHz
图5. MAX2247 PA PHS输入回波损耗和增益
POUT = +22dBm, VCC = +3.0V, ICC = 160mA, f = 1.9GHz


图6. MAX2247 PHS +22dBm功放原理图
图6. MAX2247 PHS +22dBm功放原理图

图7. 优化用于1.9GHz PHS的MAX2247评估板
图7. 优化用于1.9GHz PHS的MAX2247评估板


相关型号
MAX2247 免费样品
下一步
EE-Mail 订阅EE-Mail,接收关于您感兴趣的新文档的自动通知。
© , Maxim Integrated Products, Inc.
The content on this webpage is protected by copyright laws of the United States and of foreign countries. For requests to copy this content, contact us.
APP 3240:
应用笔记 3240,AN3240, AN 3240, APP3240, Appnote3240, Appnote 3240