Maxim > 设计支持 > 技术文档 > 应用笔记

应用笔记

 应用笔记   设计指南   工程期刊   

  • 我们的工程师撰写了2000篇以上的应用笔记和技术文章,为其他工程师提供支持。
  • 这些文章包括专家的分析和设计思路,并提供有参考设计和设计指南,使您的设计更专业。
  • 浏览最新的应用笔记

    保护与隔离


    View   In New Window PDF
    358.7kB
    应用笔记 7067 
    Circle the Wagons: Choose the Right Protection for Your Smart Load
    View   In New Window PDF
    600.1kB
    应用笔记 6979 
    How to Connect System Protection ICs for Higher Current Application
    View   In New Window PDF
    305.9kB
    应用笔记 6961 
    How Protection ICs Maintain System Uptime
    View   In New Window   应用笔记 6798 
    Guidelines to Implement CRC Algorithm for the MAX22190 and MAX22192 Octal Industrial Digital Input with Diagnostics
    View   In New Window PDF
    747kB
    应用笔记 6613 
    Highly Efficient Power-Management Architectures for Aftermarket Transportation Electronics
    View   In New Window PDF
    321.7kB
    应用笔记 6612 
    How to Use GMSL Line-Fault Detection for Power Over Coax
    View   In New Window PDF
    172.9kB
    应用笔记 6538 
    How to Add Reverse Current to the MAX15090B/MAX15090C for Hot-Swap with Integrated FET Applications
    View   In New Window PDF
    398.6kB
    应用笔记 6445 
    How to Install MAX44211 Output Protection
    View   In New Window   应用笔记 6391 
    不是加密专家也可实现安全认证
    View   In New Window PDF
    421.4kB
    应用笔记 6142 
    Industrial Internet of Things (IIoT) and Its Impact on the Design of Automation Systems
    View   In New Window PDF
    1.8MB
    应用笔记 5993 
    Understanding the Safety Certification of Digital Isolators
    View   In New Window PDF
    974.6kB
    应用笔记 5980 
    Setting Up UART Communication with the MAX78615+LMU and the MAXREFDES14# Isolated Energy Measurement Subsystem
    View   In New Window PDF
    788.9kB
    应用笔记 4489 
    Typically Testing “Typical” in a Typical Manner
    View   In New Window PDF
    754.6kB
    设计指南 5936 
    Overview of USB Battery Charging Revision 1.2 and the Important Role of Charger Detectors
    View   In New Window PDF
    911.3kB
    应用笔记 5724 
    Lightning Bolts, Defibrillators, and Protection Circuitry Save Lives
    View   In New Window PDF
    535.9kB
    应用笔记 6008 
    Protection: How Much is Enough for An Analog Output?
    View   In New Window PDF
    700.3kB
    应用笔记 5882 
    Guidelines for the MAX5977’s Critical Component Placement and Routing
    View   In New Window   应用笔记 5663 
    无源元件并非真的“无源”:第1部分——电容
    View   In New Window   应用笔记 4644 
    利用双绞线及其它常规线缆降低EMI/RFI
    View   In New Window   应用笔记 5766 
    正确选择配合MAX13256工作的变压器
    View   In New Window PDF
    86.5kB
    应用笔记 5554 
    ASIC Fixes for Noisy Analog “Oops”
    View   In New Window PDF
    1MB
    Subsystem Board 5723 
    Sonoma (MAXREFDES14#): Isolated Energy Measurement Subsystem Reference Design
    View   In New Window   Subsystem Board 5510 
    Lakewood (MAXREFDES7#):3.3V输入、±12V (±15V)输出隔离电源
    View   In New Window   Subsystem Board 5562 
    16位、高精度4-20mA输入隔离模拟前端(AFE)
    View   In New Window PDF
    200.4kB
    Subsystem Board 5742 
    Carmel (MAXREFDES18#): High Accuracy Analog Current/Voltage Output
    View   In New Window PDF
    579.4kB
    Subsystem Board 5721 
    Fremont (MAXREFDES6#): 16-Bit, High-Accuracy, 0 to 100mV Input, Isolated Analog Front-End (AFE)
    View   In New Window   Subsystem Board 5512 
    Riverside (MAXREFDES8#):3.3V输入、12V (15V)输出的隔离电源
    View   In New Window PDF
    172kB
    Subsystem Board 5563 
    Fresno (MAXREFDES11#): 16-Bit High-Accuracy 0 to 10V Input Isolated Analog Front End (AFE)
    View   In New Window PDF
    642.9kB
    Subsystem Board 5561 
    Santa Fe (MAXREFDES5#): 16-Bit High Accuracy Multi-Input Isolated Analog Front End (AFE)
    View   In New Window PDF
    111.4kB
    设计指南 4645 
    A Power Engineer: the Super Hero in a Design?
    View   In New Window PDF
    304.2kB
    Subsystem Board 5509 
    Oceanside (MAXREFDES9#): 3.3V to 15V Input, ±15V (±12V) Output, Isolated Power Supply
    View   In New Window PDF
    272.4kB
    应用笔记 4491 
    Damage from a Lightning Bolt or a Spark—It Depends on How Tall You Are!
    View   In New Window PDF
    76.7kB
    应用笔记 5139 
    Interface, Happy or Sad Face?
    View   In New Window PDF
    62.9kB
    应用笔记 5260 
    Design Considerations for a Harsh Industrial Environment
    View   In New Window PDF
    102.4kB
    应用笔记 5355 
    Using an H-Bridge Transformer Driver to Charge a Supercapacitor
    View   In New Window PDF
    210.4kB
    应用笔记 4490 
    How Signal Chains and PLCs Impact Our Lives
    View   In New Window PDF
    110.9kB
    设计指南 5065 
    Radio Susceptibility - Cure with Antibiotic, Vaccine, or the Laws of Physics?
    View   In New Window PDF
    86kB
    设计指南 4606 
    Self-Starting Can Be Hard to Do - Understanding Power-on-Reset Requirements in Regulators and Bandgaps
    View   In New Window PDF
    101kB
    应用笔记 5072 
    Snubber Design for the MAX13256
    View   In New Window PDF
    133.7kB
    应用笔记 4605 
    Avoid Design Misinterpretations that Put System Operation in Jeopardy
    View   In New Window PDF
    67kB
    应用笔记 4850 
    Microcontroller Controls Current-Loop AFE Protection
    View   In New Window PDF
    89kB
    应用笔记 4550 
    Automotive Protection Circuit "Rides Through" Supply-Voltage Interruptions and 72V Transients
    View   In New Window PDF
    88kB
    应用笔记 4483 
    PWM-Controlled 4–20mA Transmitter Is Galvanically Isolated
    View   In New Window   应用笔记 4240 
    用有源高压瞬态保护器替代传统的汽车电子无源保护器件
    View   In New Window   应用笔记 4621 
    利用简单电路解决带电插拔过程的USB电流过冲问题
    View   In New Window PDF
    36kB
    应用笔记 4401 
    A Single-Chip Personal Alarm
    View   In New Window PDF
    87kB
    应用笔记 4353 
    Robust Contact Monitor Simplifies Design of Body Control Computers
    View   In New Window PDF
    70.5kB
    设计指南 4243 
    What is a Transmission Gate (Analog Switch)?
    View   In New Window   应用笔记 4108 
    简化电源测试的SPST双极性功率开关
    View   In New Window   应用笔记 3948 
    简单的、输出锁定的过流故障检测器,具有快速的响应时间
    View   In New Window   应用笔记 3776 
    电表应用中RS-485收发器的设计考虑
    View   In New Window PDF
    405kB
    应用笔记 1640 
    Maxim引领ESD保护之路
    View   In New Window PDF
    92kB
    应用笔记 1846 
    Using the MAX3250 ±50V-Isolated RS-232 Transceivers
    View   In New Window PDF
    116kB
    应用笔记 654 
    New RS-232 ICs Feature 1µA Supply Current, ±15kV ESD Protection, and 3V Operation
    View   In New Window PDF
    119kB
    应用笔记 639 
    Maxim Leads the Way in ESD Protection
    View   In New Window PDF
    153kB
    应用笔记 651 
    ESD Protection for I/O Ports
    View   In New Window PDF
    53kB
    应用笔记 1923 
    Draw 150mW of Isolated Power from Off-Hook Phone Line
    View   In New Window PDF
    45kB
    应用笔记 2116 
    RS-485 Data Interface Gives Isolated, Full-Duplex Operation


    按型号选择

    输入型号的任何部分

    相关产品: 产品指南

    信息更新通知
    最先获得新出版的应用笔记,请订阅每周更新的EE-Mail™ – 应用笔记 (English only)。