Maxim > 设计支持 > 技术文档 > 应用笔记

应用笔记

 应用笔记   设计指南   工程期刊   

  • 我们的工程师撰写了2000篇以上的应用笔记和技术文章,为其他工程师提供支持。
  • 这些文章包括专家的分析和设计思路,并提供有参考设计和设计指南,使您的设计更专业。
  • 浏览最新的应用笔记

    振荡器/延迟线/定时器/计数器

  • 时钟发生器与分配器
  •  

    View   In New Window PDF
    892.9kB
    应用笔记 6061 
    Golf Offers Insight to Wearable IoT Technology Trends
    View   In New Window PDF
    450.7kB
    参考图 5223 
    Designing a Temperature-Based Heating System for an Automotive Engine Preheater
    View   In New Window   应用笔记 4976 
    DS314xx时钟同步IC升级工作于1Hz输入时钟
    View   In New Window PDF
    65kB
    应用笔记 5099 
    Alarm Sounds When RF Transmitter is Out of Range
    View   In New Window PDF
    46kB
    应用笔记 4402 
    Square-wave Oscillator Includes No External Components
    View   In New Window   应用笔记 4336 
    超低抖动时钟合成器的设计挑战
    View   In New Window PDF
    52kB
    应用笔记 4315 
    Use a Margining Oscillator as a Spread-Spectrum Clock Generator to Reduce EMI
    View   In New Window   应用笔记 3359 
    时钟抖动(CLK)和相位噪声之间的转换
    View   In New Window   应用笔记 4248 
    G.8261 Compliance Report
    View   In New Window   应用笔记 3821 
    4路(3路数据 + 1路时钟) LVDS串行器/解串器的延迟裕量测试
    View   In New Window PDF
    49kB
    应用笔记 137 
    Using a EconOscillator™ to Clock an 8051 Microprocessor
    View   In New Window PDF
    22kB
    应用笔记 3964 
    Enabling Test Modes on the MAX9247
    View   In New Window PDF
    42kB
    应用笔记 3899 
    Frequency Calculator for the DS1086L
    View   In New Window   应用笔记 3692 
    DS1090频率计算器
    View   In New Window PDF
    100kB
    应用笔记 3736 
    How to Test the Crystal's Power Level in the MAX9485
    View   In New Window   应用笔记 3609 
    DS325X、DS316X、DS317X和DS318X中时钟速率适配器(CLAD)的使用
    View   In New Window   设计指南 3566 
    精密计时—自动化与大众化
    View   In New Window PDF
    42kB
    设计指南 3694 
    How to 'Center' a Down-Dithering EconOscillator
    View   In New Window   应用笔记 3578 
    MAX9217/MAX9218视频链路中的音频数据传输
    View   In New Window   应用笔记 3512 
    硅扩频振荡器在汽车电子产品中的应用
    View   In New Window PDF
    80kB
    应用笔记 3605 
    Power-Supply Management Solution for PCI Express x16 Graphics 150W-ATX Add-In Cards
    View   In New Window   应用笔记 3503 
    扩频时钟发生器
    View   In New Window   应用笔记 3437 
    利用MAX9489/MAX9471多输出时钟发生器构建集成时钟源
    View   In New Window PDF
    57kB
    应用笔记 3425 
    Converter Boosts One-Cell Battery Voltage to 50V
    View   In New Window PDF
    46kB
    应用笔记 3393 
    Frequency Calculator for the DS1094L
    View   In New Window   应用笔记 2097 
    使用VCXO (压控晶体振荡器)作为时钟(CLK)发生器
    View   In New Window PDF
    133kB
    应用笔记 3125 
    MAX3610: MAX3610基于频率合成器的晶体振荡器,构建低成本、高性能时钟源
    View   In New Window PDF
    190kB
    应用笔记 1976 
    Dallas Semiconductor的延迟线如何工作?
    View   In New Window PDF
    79kB
    应用笔记 2127 
    Modeling of Quartz Crystal
    View   In New Window PDF
    44kB
    应用笔记 1925 
    HFTA-07.0: Precision Reference Clock Usage in Clock and Data Recovery Circuits
    View   In New Window PDF
    30kB
    应用笔记 220 
    Decoupling Requirements for the DS1077/DS1085 EconOscillators
    View   In New Window PDF
    197kB
    应用笔记 218 
    DS1086 Frequency Calculator and Frequency Calculation Algorithm
    View   In New Window PDF
    2.1MB
    应用笔记 200 
    A Programmatic Approach to Calculating DS1085 Programmable-Oscillator Register Values
    View   In New Window PDF
    57kB
    应用笔记 171 
    Using Programmable Oscillators to Generate and Control System Clocks
    View   In New Window PDF
    32.8kB
    应用笔记 185 
    DS1077 5V EconOscillator Architecture and Online Interactive Frequency Calculator
    View   In New Window PDF
    175kB
    应用笔记 182 
    Frequency Calculator for the DS1085/DS1085L EconOscillator
    View   In New Window PDF
    64.6kB
    应用笔记 173 
    DS1077L EconOscillator Architecture and Online Interactive Frequency Calculator
    View   In New Window PDF
    57kB
    应用笔记 1032 
    MAX3670: Loop-Filter Configuration for the MAX3670 Low-Jitter PLL Reference Clock Generator
    View   In New Window PDF
    57kB
    应用笔记 1032 
    MAX3670: Loop-Filter Configuration for the MAX3670 Low-Jitter PLL Reference Clock Generator

    时钟发生器与分配器

    View   In New Window PDF
    450.7kB
    参考图 5223 
    Designing a Temperature-Based Heating System for an Automotive Engine Preheater
    View   In New Window   应用笔记 4976 
    DS314xx时钟同步IC升级工作于1Hz输入时钟


    按型号选择

    输入型号的任何部分

    相关产品: 产品指南

    信息更新通知
    最先获得新出版的应用笔记,请订阅每周更新的EE-Mail™ – 应用笔记 (English only)。