Maxim > 设计支持 > 技术文档 > 应用笔记

应用笔记

 应用笔记   设计指南   工程期刊   

  • 我们的工程师撰写了2000篇以上的应用笔记和技术文章,为其他工程师提供支持。
  • 这些文章包括专家的分析和设计思路,并提供有参考设计和设计指南,使您的设计更专业。
  • 浏览最新的应用笔记

    高速互连

  • 均衡器、电缆和电路板
  •  

    View   In New Window PDF
    321.7kB
    应用笔记 6612 
    How to Use GMSL Line-Fault Detection for Power Over Coax
    View   In New Window   应用笔记 4634 
    为GPIO器件增加边缘敏感信号的瞬态检测功能
    View   In New Window PDF
    85.4kB
    应用笔记 5535 
    FAQs about the Control Channel and Operation of Serializer/Deserializer Devices
    View   In New Window   应用笔记 4666 
    智能手机键盘控制器的一种实现方法
    View   In New Window   应用笔记 4713 
    通过适当的电源旁路滤波消除噪声
    View   In New Window PDF
    780.5kB
    设计指南 5450 
    Successful PCB Grounding with Mixed-Signal Chips - Follow the Path of Least Impedance
    View   In New Window   设计指南 5045 
    Maxim GMSL SerDes器件的预加重和均衡
    View   In New Window   应用笔记 5022 
    串行器与摄像芯片应用
    View   In New Window   设计指南 5046 
    GMSL SerDes在双汽车电子控制单元(ECU)中的应用
    View   In New Window   应用笔记 5064 
    通过SerDes远端I²C接口访问16位I²C外设寄存器地址
    View   In New Window   应用笔记 4793 
    合理设置电源跳线,评估MAX9259/MAX9260 SerDes芯片组
    View   In New Window   应用笔记 4934 
    如何计算MAX9257/MAX9258可编程SerDes芯片组的CCEN持续时间
    View   In New Window PDF
    95kB
    应用笔记 4295 
    Small-Signal Bandwidth in a Big-Band Era
    View   In New Window PDF
    502.1kB
    应用笔记 5053 
    Using 2.5Gbps SerDes with Built-In Bit-Error Rate Test Circuitry Makes Measuring Link Quality Easy
    View   In New Window PDF
    49kB
    设计指南 4294 
    Differential Gain and Phase—Why Measure It, if You Cannot See It?
    View   In New Window   应用笔记 4211 
    符合EMI/EMC标准的SerDes——基本测试策略和指南
    View   In New Window   应用笔记 4709 
    MAX9259 GMSL的线路故障检测
    View   In New Window   应用笔记 4635 
    连接两位LED模块
    View   In New Window PDF
    459kB
    应用笔记 4613 
    A Proposed Framework for Measuring, Identifying, and Eliminating Clock and Data Jitter on High-Speed Serial Communication Links
    View   In New Window   应用笔记 4609 
    理解ATE SPI (串行外设接口)
    View   In New Window   应用笔记 4306 
    视频显示信号与MAX9406 DP-HDMI/DVI电平转换器—第1部分
    View   In New Window   应用笔记 4269 
    笔记本电脑的LVDS图形切换
    View   In New Window   应用笔记 4302 
    用于300MHz至450MHz发送器的小型天线
    View   In New Window   参考图 4252 
    MAX9406 PCIe至HDMI转换板的使用
    View   In New Window   应用笔记 4099 
    利用眼图模板评估串行器和解串器(SerDes)的性能
    View   In New Window   应用笔记 4253 
    MAX6964 LED驱动器的PWM亮度控制
    View   In New Window   应用笔记 4254 
    MAX9257/MAX9258评估套件PRBS模式设置
    View   In New Window   应用笔记 3359 
    时钟抖动(CLK)和相位噪声之间的转换
    View   In New Window   应用笔记 4085 
    交流耦合的优点
    View   In New Window   应用笔记 873 
    通过低电压差分信号(LVDS)传输高速信号
    View   In New Window   应用笔记 3821 
    4路(3路数据 + 1路时钟) LVDS串行器/解串器的延迟裕量测试
    View   In New Window   应用笔记 4113 
    MAX9257/MAX9258评估板I²C模式工作指南
    View   In New Window   应用笔记 4159 
    测量差分输出、电流模式数/模转换器(DAC)的线性度
    View   In New Window   应用笔记 4168 
    实现高速信号的接口
    View   In New Window   应用笔记 4096 
    2线总线上升时间加速电路
    View   In New Window   应用笔记 4054 
    MAX7359用于PDA/智能电话的多功能键和游戏键控制:编程指南
    View   In New Window   应用笔记 4058 
    测量4通道解串器的偏移容限
    View   In New Window   应用笔记 4056 
    MAX4929E用于HDMI/DVI低频开关
    View   In New Window   应用笔记 4020 
    配合MAX9217/MAX9218/MAX9247/MAX9248/MAX9250评估板工作
    View   In New Window   设计指南 4053 
    解读高速数/模转换器(DAC)的建立和保持时间
    View   In New Window   应用笔记 4007 
    用于交流耦合、多点LVDS总线的高可靠性失效保护偏置电路
    View   In New Window PDF
    65kB
    应用笔记 4070 
    Transmitting I²S Audio Streams in Automotive Applications Using the MAX9205/MAX9206 LVDS SerDes
    View   In New Window   应用笔记 2023 
    LVDS串行-解串器在双绞线电缆数据传输中的性能分析
    View   In New Window   设计指南 872 
    LVDS分离器简化高速信号分配
    View   In New Window   应用笔记 4019 
    LVDS为汽车应用提供可靠的视频接口
    View   In New Window   应用笔记 3942 
    优化缓冲放大器/ADC的连接
    View   In New Window   应用笔记 3945 
    遥控钥匙门禁系统的路径损耗
    View   In New Window   设计指南 1058 
    LVDS实现3G基站的高速信号传送
    View   In New Window PDF
    22kB
    应用笔记 3964 
    Enabling Test Modes on the MAX9247
    View   In New Window   应用笔记 3806 
    MAX9247/MAX9218串行器/解串器芯片组的性能测试
    View   In New Window   应用笔记 3814 
    端口扩展器降低折叠手机的成本及尺寸
    View   In New Window   应用笔记 3662 
    深入理解LVDS失效保护电路
    View   In New Window   应用笔记 3776 
    电表应用中RS-485收发器的设计考虑
    View   In New Window   应用笔记 3717 
    宽带通信接收机的ADC参数
    View   In New Window   应用笔记 3629 
    利用MAX2016测量RF增益
    View   In New Window PDF
    100kB
    应用笔记 3736 
    How to Test the Crystal's Power Level in the MAX9485
    View   In New Window   设计指南 3628 
    有限带宽信号采样和混叠的数学分析
    View   In New Window   应用笔记 3578 
    MAX9217/MAX9218视频链路中的音频数据传输
    View   In New Window   应用笔记 3632 
    无源收发混频器IC中的宽带LO噪声
    View   In New Window PDF
    111.9kB
    设计指南 2947 
    DVD Formats and How to Drive Laser Diodes to Record and Rewrite DVDs
    View   In New Window   应用笔记 3503 
    扩频时钟发生器
    View   In New Window   应用笔记 3437 
    利用MAX9489/MAX9471多输出时钟发生器构建集成时钟源
    View   In New Window PDF
    137.2kB
    应用笔记 2744 
    Jitter Measurements for CLK Generators or Synthesizers
    View   In New Window PDF
    79kB
    应用笔记 2127 
    Modeling of Quartz Crystal
    View   In New Window PDF
    72kB
    应用笔记 1916 
    An Introduction to Jitter in Communications Systems
    View   In New Window PDF
    250kB
    应用笔记 1856 
    Signal Integrity vs. Transmission Rate and Cable Length for LVDS Serializers

    均衡器、电缆和电路板

    View   In New Window PDF
    85.4kB
    应用笔记 5535 
    FAQs about the Control Channel and Operation of Serializer/Deserializer Devices
    View   In New Window PDF
    780.5kB
    设计指南 5450 
    Successful PCB Grounding with Mixed-Signal Chips - Follow the Path of Least Impedance
    View   In New Window   设计指南 5045 
    Maxim GMSL SerDes器件的预加重和均衡
    View   In New Window   设计指南 5046 
    GMSL SerDes在双汽车电子控制单元(ECU)中的应用
    View   In New Window PDF
    502.1kB
    应用笔记 5053 
    Using 2.5Gbps SerDes with Built-In Bit-Error Rate Test Circuitry Makes Measuring Link Quality Easy
    View   In New Window PDF
    551kB
    应用笔记 4880 
    Design Guidelines for 78P235x E4/STM1e LIUs
    View   In New Window PDF
    459kB
    应用笔记 4613 
    A Proposed Framework for Measuring, Identifying, and Eliminating Clock and Data Jitter on High-Speed Serial Communication Links
    View   In New Window   参考图 4352 
    HFRD-39.0: 40Gbps、四路SFP半有源铜缆组件
    View   In New Window PDF
    211kB
    应用笔记 3193 
    按照10Gbase-CX4发送器模板要求设计MAX3983
    View   In New Window   参考图 4138 
    HFRD-31.0:四通道SFP有源铜缆组件
    View   In New Window   参考图 4139 
    HFRD-32.0:四通道SFP主机适配器
    View   In New Window PDF
    754kB
    应用笔记 3834 
    HFTA-13.0: Designing External Cabling for Low EMI Radiation
    View   In New Window PDF
    293kB
    应用笔记 1632 
    均衡千兆位铜缆连接的IC
    View   In New Window PDF
    323kB
    应用笔记 2704 
    MAX3983: Equalize 10Gbase-CX4 and Copper InfiniBand Links with the MAX3983
    View   In New Window PDF
    611kB
    应用笔记 1907 
    HFAN-06.1: Input/Output Models for Maxim Fiber Components
    View   In New Window PDF
    855kB
    应用笔记 1900 
    HFTA-06.0: Designing a Simple, Small, Wide-Band and Low-Power Equalizer for FR4 Copper Links
    View   In New Window PDF
    93kB
    应用笔记 996 
    HFAN-06.0.1: Equalizing Gigabit-per-Second Signals on Copper Media
    View   In New Window PDF
    144kB
    应用笔记 863 
    MAX3980: Equalizing XAUI Backplanes with the MAX3980
    View   In New Window PDF
    29kB
    应用笔记 793 
    MAX3840: Line and System Loopback with the MAX3840
    View   In New Window PDF
    96kB
    应用笔记 625 
    MAX3800: Equalizing Gigabit Copper Cable Links with the MAX3800
    View   In New Window PDF
    23kB
    应用笔记 264 
    MAX3831: Disabling the Channel-Assignment Feature of the MAX3831


    按型号选择

    输入型号的任何部分

    相关产品: 产品指南

    信息更新通知
    最先获得新出版的应用笔记,请订阅每周更新的EE-Mail™ – 应用笔记 (English only)。