Maxim > 设计支持 > 技术文档 > 应用笔记

应用笔记

 应用笔记   设计指南   工程期刊   

  • 我们的工程师撰写了2000篇以上的应用笔记和技术文章,为其他工程师提供支持。
  • 这些文章包括专家的分析和设计思路,并提供有参考设计和设计指南,使您的设计更专业。
  • 浏览最新的应用笔记

    测量电路


    View   In New Window PDF
    600.1kB
    应用笔记 6979 
    How to Connect System Protection ICs for Higher Current Application
    View   In New Window PDF
    1013.4kB
    应用笔记 6774 
    Guidelines for the MAX34407/MAX34417 Hardware Design and Support Notes for the Windows 10 Driver for System Designers
    View   In New Window PDF
    850.6kB
    应用笔记 6556 
    How to Interface the MAX30003WING ECG AFE with the MAX32630FTHR
    View   In New Window PDF
    444.5kB
    应用笔记 6144 
    How to Linearize Wheatstone-Bridge Circuit for Better Performance
    View   In New Window PDF
    486.3kB
    应用笔记 6262 
    RTD Measurement System Design Essentials
    View   In New Window PDF
    2.2MB
    应用笔记 5686 
    Passive Components Aren’t Really So Passive (Part 2): Resistors
    View   In New Window PDF
    2MB
    应用笔记 5800 
    Passive Components Aren’t Really So Passive (Part 3): Printed Circuit Boards
    View   In New Window PDF
    974.6kB
    应用笔记 5980 
    Setting Up UART Communication with the MAX78615+LMU and the MAXREFDES14# Isolated Energy Measurement Subsystem
    View   In New Window PDF
    788.9kB
    应用笔记 4489 
    Typically Testing “Typical” in a Typical Manner
    View   In New Window PDF
    1.4MB
    应用笔记 5966 
    Choosing the Optimal Clock Mode for MAX116xx, MAX123x, and MAX103x SAR ADCs
    View   In New Window PDF
    961.4kB
    应用笔记 5761 
    Lord Kelvin’s Sensing Method Lives On in the Measurement Accuracy of Ultra-Precision Current-Shunt Monitors/Current-Sense Amplifiers
    View   In New Window PDF
    911.3kB
    应用笔记 5724 
    Lightning Bolts, Defibrillators, and Protection Circuitry Save Lives
    View   In New Window PDF
    740kB
    Subsystem Board 5817 
    Novato (MAXREFDES16#): 4-20mA Loop-Powered Temperature Sensor with HART
    View   In New Window   应用笔记 5663 
    无源元件并非真的“无源”:第1部分——电容
    View   In New Window   应用笔记 4644 
    利用双绞线及其它常规线缆降低EMI/RFI
    View   In New Window   Subsystem Board 5611 
    Corona (MAXREFDES12#):隔离、八通道、工业数字输入电平转换器/串行器
    View   In New Window PDF
    196.8kB
    参考图 5684 
    High-Performance Temperature Measurement Using Thermocouples and Precision Delta-Sigma ADCs, Part 2
    View   In New Window   应用笔记 5383 
    实现LED照明智能化
    View   In New Window   Subsystem Board 5562 
    16位、高精度4-20mA输入隔离模拟前端(AFE)
    View   In New Window   设计指南 5279 
    IC故障诊断及失效分析:发现事实避免臆测
    View   In New Window PDF
    112.3kB
    应用笔记 5278 
    Why Honest Weigh Scales Are Application Specific
    View   In New Window PDF
    108.4kB
    应用笔记 5569 
    Integrating Power Passives and Tactical Trade-Offs for Power Efficiency: Part 1, Harmony - Design like a Symphony Conductor
    View   In New Window PDF
    111.6kB
    应用笔记 5570 
    Integrating Power Passives and Tactical Trade-Offs for Power Efficiency: Part 2, Balance - Work Through All the Choices
    View   In New Window PDF
    67.3kB
    设计指南 5067 
    Margining and Calibration for Fun and Profit
    View   In New Window PDF
    780.5kB
    设计指南 5450 
    Successful PCB Grounding with Mixed-Signal Chips - Follow the Path of Least Impedance
    View   In New Window PDF
    272.4kB
    应用笔记 4491 
    Damage from a Lightning Bolt or a Spark—It Depends on How Tall You Are!
    View   In New Window PDF
    194kB
    参考图 5319 
    Liquid-Level Measurement System Uses a Compensated Silicon Pressure Sensor and Precision Delta-Sigma ADCs, Part 1
    View   In New Window PDF
    69.4kB
    应用笔记 5435 
    Quick Start Programmer's Guide for the MAX11800–MAX11803 and MAX11811 Touch-Screen Controllers
    View   In New Window PDF
    137.3kB
    设计指南 5066 
    When Is Calibration Important?
    View   In New Window   应用笔记 4875 
    高精度温度测量带动铂电阻温度检测器(PRTD)和Σ-Δ ADC应用
    View   In New Window PDF
    210.4kB
    应用笔记 4490 
    How Signal Chains and PLCs Impact Our Lives
    View   In New Window   参考图 5032 
    利用先进的热电偶和高分辨率Σ-Δ ADC实现高精度温度测量
    View   In New Window   应用笔记 558 
    技术简介2:数控双极性放大器
    View   In New Window PDF
    86kB
    设计指南 4606 
    Self-Starting Can Be Hard to Do - Understanding Power-on-Reset Requirements in Regulators and Bandgaps
    View   In New Window PDF
    91kB
    设计指南 5059 
    Thermal Noise Calculator Tutorial
    View   In New Window PDF
    104kB
    设计指南 5063 
    Statistical Process Control Calculator Tutorial
    View   In New Window PDF
    72kB
    设计指南 5061 
    Effective Number of Bits Calculator Tutorial
    View   In New Window PDF
    66kB
    设计指南 5062 
    Bandgap Reference Calculator Tutorial
    View   In New Window   应用笔记 4928 
    MAX9949和MAX9950参数测量单元的工作模式
    View   In New Window PDF
    133.7kB
    应用笔记 4605 
    Avoid Design Misinterpretations that Put System Operation in Jeopardy
    View   In New Window   应用笔记 4615 
    升级面板表的输入范围和精度
    View   In New Window   应用笔记 4362 
    用单片IC产生精密三角波
    View   In New Window   应用笔记 4639 
    高性能同时采样ADC在工业多通道数据采集系统(DAS)的传感器信号调理中的应用
    View   In New Window   应用笔记 4443 
    利用IC构建简单的温度计式电压指示
    View   In New Window   应用笔记 4416 
    用IC构建直读式温度探头
    View   In New Window PDF
    459kB
    应用笔记 4613 
    A Proposed Framework for Measuring, Identifying, and Eliminating Clock and Data Jitter on High-Speed Serial Communication Links
    View   In New Window   应用笔记 4494 
    在数据转换系统中校准增益误差的方法
    View   In New Window PDF
    189.9kB
    设计指南 4602 
    Adjusting and Calibrating Out Offset and Gain Error in a Precision DAC
    View   In New Window PDF
    103.1kB
    应用笔记 4599 
    Use a DS3900 to Evaluate I²C-Compatible Devices for Successful Bidirectional Communication
    View   In New Window   应用笔记 4457 
    评估低抖动PLL时钟发生器的电源噪声抑制性能
    View   In New Window PDF
    96.2kB
    应用笔记 4409 
    USB Carries 16-Bit Voltage Measurements
    View   In New Window   应用笔记 3379 
    采用Maxim驱动器-比较器-负载(DCL)器件及参数测量单元(PMU)芯片组的内置功能,省去外部继电器
    View   In New Window   应用笔记 3418 
    理解高性能Σ-Δ ADC中时钟公差对50Hz/60Hz噪声抑制的影响
    View   In New Window PDF
    317kB
    设计指南 4300 
    Calculating the Error Budget in Precision Digital-to-Analog Converter (DAC) Applications
    View   In New Window   设计指南 3426 
    电阻电桥基础:第一部分
    View   In New Window   应用笔记 4108 
    简化电源测试的SPST双极性功率开关
    View   In New Window   应用笔记 4125 
    MAX1233/MAX1234触摸屏控制器入门
    View   In New Window   应用笔记 4042 
    采用MAXQ2000实现与MAX1169的高速I²C接口
    View   In New Window   参考图 3450 
    PT100温度传感器的正温度系数补偿
    View   In New Window PDF
    77.2kB
    应用笔记 3930 
    Package Thermal Resistance Values (Theta JA, Theta JC) for Temperature Sensors and 1-Wire Devices
    View   In New Window   应用笔记 3775 
    低成本传感器及A/D转换接口的设计考虑
    View   In New Window   参考图 3490 
    参数测量单元(PMU)的布线指南
    View   In New Window   应用笔记 3484 
    从机械式电位器升级到数字电位器
    View   In New Window PDF
    817kB
    应用笔记 3487 
    系统管理IC满足多电压系统的监视和排序要求
    View   In New Window PDF
    186kB
    应用笔记 3456 
    Programmable System-Management IC Monitors and Sequences Requirements in Complex, Multivoltage Systems
    View   In New Window PDF
    125.7kB
    应用笔记 3428 
    Transimpedance Amplifier Buffers Current Transformer
    View   In New Window PDF
    93kB
    应用笔记 3044 
    Calibration of Weight Sensors Using Dead Weights
    View   In New Window   应用笔记 2858 
    DS1859内部校准及右移位(可扩展动态范围)
    View   In New Window PDF
    57kB
    应用笔记 2236 
    Gamma-Photon Radiation Detector
    View   In New Window PDF
    50kB
    应用笔记 2238 
    Position sensor exploits Faraday's Law
    View   In New Window PDF
    33kB
    应用笔记 2011 
    High-Side Positive Current Sensor Monitors Negative Supply
    View   In New Window PDF
    117kB
    设计指南 1839 
    Sensor Temperature Compensation Using the Four DAC Signal Conditioning Architecture
    View   In New Window PDF
    26kB
    应用笔记 527 
    Simple Circuit Measures Battery Drain
    View   In New Window PDF
    50kB
    应用笔记 1155 
    Consider the "Deboo" Single-Supply Integrator
    View   In New Window PDF
    250kB
    应用笔记 929 
    Automating ADC Data Collection
    View   In New Window PDF
    69kB
    应用笔记 830 
    The MAX1407 Complete Data Acquisition System Simplifies Your System Designs
    View   In New Window PDF
    37kB
    应用笔记 869 
    Creating Fast Line Transients
    View   In New Window PDF
    73.4kB
    应用笔记 1212 
    Pulsed Sensor Extends Battery Life
    View   In New Window PDF
    45kB
    应用笔记 3331 
    High-Side Current-Sense Amplifier Operates at High Voltage
    View   In New Window PDF
    545kB
    应用笔记 4318 
    High-Speed I²C for the MAX1239 ADC Using the MAXQ2000 Microcontroller


    按型号选择

    输入型号的任何部分

    相关产品: 产品指南

    信息更新通知
    最先获得新出版的应用笔记,请订阅每周更新的EE-Mail™ – 应用笔记 (English only)。