回到顶部

MAXREFDES104#: 健康传感器平台3.0版

MAXREFDES104

参考设计免责声明 参照  重要声明和免责声明  涵盖参考设计和其他Maxim资源

描述

MAXREFDES104#是专为可穿戴产品设计的评估和开发平台,用于演示Maxim推出的各种健康体征参数检测方案。第三代健康传感器平台 MAXREFDES101# 健康传感器平台2.0版升级系统)整合了PPG + ECG合二为一的模拟前端(AFE)传感器MAX86176、体温传感器MAX30208、微控制器MAX32666、电源管理IC MAX20360和3轴加速度计。完备的开发平台提供3D打印机壳和生物特征算法集中器,内嵌心率、血氧饱和度和ECG算法MAX32670。可通过Bluetooth®输出算法结果,或将原始数据传输到PC GUI,方便系统演示、评估和定制化开发。

从设计资源标签页可下载设计文档、固件和软件。用户也可订购相关电路板。

特征

  • 光电容积脉搏波法(PPG)
  • 生物电势测量(ECG和EEG)
  • 体表温度测量
  • 嵌入式心率和氧饱和度算法
  • 运动和旋转监测
  • 符合可穿戴产品外形尺寸

工具包内容

  • 装配完备的可穿戴系统
  • BLE USB转换器(CY5677)
  • USB-A至USB-C电缆
  • USB-A至Micro-USB电缆
  • 可编程电路板(MAXDAP-USB-C)

Icon

设计,建造,测试

图中的电路板已完全组装并经过测试。

 

细节部分

细节部分

Introduction

The MAXREFDES104# is the second generation in our family of health sensor development platforms. Like the previous generation, MAXREFDES101#, the MAXREFDES104# enables quick evaluation of our portfolio of wearable products to significantly shorten the development time for custom fitness, health, and clinical applications.

The MAXREFDES104# platform includes the following key components

  • Micro board: Includes the MAX32666 host microcontroller, MAX32670 algorithm hub, MAX20360 power management IC (PMIC), dual-mode Bluetooth, and flash storage
  • Sensor board: Includes the MAX86176, ECG + PPG AFE, optical heart-rate sensor with three LEDs (Green, Red and IR), and three photodiodes, ECG electrodes, and 3-axis accelerometer
  • Sensor board 2: Includes flex cable with the MAX30208 body temperature sensor
  • 3D-printed enclosure
  • BLE dongle
  • Design files, hardware and software

Quick Start Guide for PC Application

Download the latest MAXREFDES104# PC GUI program MAXREFDES104SW.zip located at the MAXREFDES104# web page.

Required equipment:

  • A PC with a spare USB port for configuring and data logging

Procedure
The MAXREFDES104# board is fully assembled and tested. Use the following steps below to verify proper board operation.

  1. Unzip the PC GUI program MAXREFDES104SW.zip to a local folder and run MAXREFDES104GUISetupV033.exe to install the program on the PC.
  2. Connect the BLE USB dongle (included in the kit) to the PC.
  3. Turn on the MAXREFDES104# device.
  4. Run the GUI.
  5. Connect the device to the GUI.
  6. Click on Start for collecting data with default settings.

Maxim设备 (6)

器件号 名称 产品线 购买 设计套件和评估模块
MAXREFDES101 传感器接口IC 立即购买 Not Available
MAX86176 超低功耗、光学PPG和单导联ECG AFE 传感器 立即购买 设计套件
MAX30208 ±0.1°C精度、I2C接口数字温度传感器 传感器 Not Available Not Available
MAX32666 低功耗ARM Cortex-M4 基于FPU的微控制器,带有Bluetooth 5,适用于可穿戴应用 微控制器(MCU) 立即购买 设计套件
MAX20360 集成了超低IQ稳压器、充电器、电量计和触觉驱动器的PMIC,适用于小尺寸Li+供电系统 电源管理IC (PMIC) 立即购买 设计套件
MAX32671 高可靠性、超低功耗微控制器,采用Arm Cortex M4 FPU处理器,适用于工业和IoT 微控制器(MCU) 设计套件 Not Available

Maxim设备 (6)

器件号 产品线
传感器接口IC
Not Available
传感器
超低功耗、光学PPG和单导联ECG AFE
Not Available
传感器
±0.1°C精度、I2C接口数字温度传感器
Not Available
微控制器(MCU)
低功耗ARM Cortex-M4 基于FPU的微控制器,带有Bluetooth 5,适用于可穿戴应用
电源管理IC (PMIC)
集成了超低IQ稳压器、充电器、电量计和触觉驱动器的PMIC,适用于小尺寸Li+供电系统
Not Available
微控制器(MCU)
高可靠性、超低功耗微控制器,采用Arm Cortex M4 FPU处理器,适用于工业和IoT

设计资料 (5)

标题 类型 尺寸 日期
maxrefdes104-host-board ZIP 22MB 2021-06-15
maxrefdes104-mechanical-files ZIP 65MB 2020-10-21
maxrefdes104-sensor-board ZIP 21MB 2021-05-17
maxrefdes104-temperature-flex-board ZIP 3MB 2020-10-21
maxrefdes104-all-design-files ZIP 49MB 2021-06-15
日期 类型
2021-06-15

maxrefdes104-host-board

(ZIP, 22MB)

2020-10-21

maxrefdes104-mechanical-files

(ZIP, 65MB)

2021-05-17

maxrefdes104-sensor-board

(ZIP, 21MB)

2020-10-21

maxrefdes104-temperature-flex-board

(ZIP, 3MB)

2021-06-15

maxrefdes104-all-design-files

(ZIP, 49MB)

MAXREFDES104 相关视频

查看所有视频