主机板 7173
MAXREFDESGPS_B: How to Add GPS to your Product without Draining your Battery
The GPS reference design is an evaluation kit designed to demonstrate the essential features of an ultra-low power GPS (global positioning system) receiver, as well as serving as a reference design to illustrate how to implement such a receiver rapidly. The reference design uses the MAX2769C L1-band GNSS RF front end IC (RFIC) from Maxim Integrated, and the ultra-low power GPS baseband processing firmware provided by Baseband Technologies Inc. (BTI) that runs on a MAX32632 microcontroller unit (MCU).
Features
- GPS L1 Snapshot Receiver
- Ultra-fast
- Position in as fast as 0.9s
- Ultra-low power consumption
- 0.5mW to 1.57mW (at 60s update rate)
- Real-time and post-process operating modes
- Native arm cortex-M4 design
- User selectable signal capture
- 4ms, 6ms, 8ms, 10ms, 16ms, 22ms, 30ms
- Position accuracy: 5m CEP
- Passive and active antenna support
- SD card support
- PC connection through USB
Applications
- Wearables
- Internet of Things (IoT)
- Asset tracking
- Activities tracking
- Cattle tracking
- Pet tracking
- Child tracking
- Wildlife tracking