主机板 7141

MAXREFDES103#:健康传感器腕带



MAXREFDES103#为腕戴式可穿戴设备,演示适用于健康检测应用的高灵敏度和算法处理功能。该健康传感器腕带平台包括外壳和生物传感器集,带有嵌入式算法,适用于心率和 SpO2 (MAX32664C), 处理来自于模拟前端(AFE)传感器 (MAX86141)的PPG信号。可通过Bluetooth®将算法输出和原始数据流传输到Android® app或PC GUI,用于演示、评估和定制开发。

从设计资源标签页可下载设计文件、固件及软件。提供电路板供用户购买。

特性

  • 光电容积脉搏波描记法(PPG)
  • 基于腕带的嵌入式心率、血氧饱和度 (SpO2) 算法
  • 心率变异性(HRV)、呼吸频率、睡眠质量算法
  • 可穿戴健康腕带规格
  • MAX32664传感器集中器
  • MAX86141 PPG模拟前端
  • 三轴加速度计
  • Windows® 和Android图形用户界面

应用

  • 可穿戴运动手表
  • 健康追踪器
  • 心脏信号数据追踪器
MAXREFDES103# 放大+

Introduction

The MAXREFDES103# contains enables quick evaluation of our hardware and embedded firmware for heart-rate and SpO2 monitoring on a wrist-based platform to significantly shorten development time for custom fitness, health, and clinical applications.

The MAXREFDES103# platform includes the following key components

  • Micro board, which includes the MAX32630 microcontroller, MAX20303 power-management IC (PMIC), dual-mode Bluetooth, and 6-axis accelerometer and gyroscope
  • Sensor board, which includes the MAX86141 AFE, optical heart-rate sensor with one green LED, one red LED, one IR LED, two photodiodes, and MAX32664C biometric sensor hub with an embedded algorithm for heart rate and SpO2 monitoring
  • MAXDAP Pico Adapter board for use during a firmware upgrade for the micro board
  • Health sensor band enclosure and straps
  • Hardware design files, firmware, and software

System Diagram

Figure 1. MAXREFDES103# system diagram.

User Guide

Required equipment

  • PC or Android device (e.g., tablet) with Bluetooth connection for data logging

Android is a registered trademark of Google Inc.
Arm and Cortex are registered trademarks of Arm Limited.
Maxim is a registered trademark of Maxim Integrated Products, Inc.
The Bluetooth word mark and logos are registered trademarks owned by Bluetooth SIG, Inc.
Windows is a registered trademark of Microsoft Corporation.

User Guide

Required equipment

  • PC or Android device (e.g., tablet) with Bluetooth connection for data logging

Download, read, and carefully follow each step in the MAXREFDES103# User Guide.

All Design Files

Download All Design Files

Hardware Files:

Each file includes schematic, BOM, PCB layout, fab package, and PCB CAD

Software
Complete Evaluation Package, 3.6.0


 
Status:
Package:
Temperature:

MAX32664
超低功耗生物识别传感器集中器

  • 生物识别传感器集中器应用算法支持更快上市时间
  • 基于手指(版本A)的算法测量
  • 提供原始和计算得到的数据

MAX20303
可穿戴设备电源管理方案

  • 延长电池充电间隔

MAX86141
用于可穿戴健康设备的最佳光学脉搏血氧仪和心率传感器

  • 完备的单通道、光学数据采集系统
  • 内置算法进一步增强抑制快速环境瞬态
  • 结构针对透射和反射心率或SpO2监测进行了优化

MAX32630
超低功耗Arm Cortex-M4,带有基于FPU的微控制器(MCU),带有2MB闪存和512KB SRAM

  • 用于可穿戴设备的高效微控制器
  • 电源管理最大程度延长电池应用的工作时间
  • 最优外设组合,提高平台扩展性

MAX4740
四路SPDT音频开关

  • 低导通电阻(0.61Ω典型值)
  • 0.06Ω (典型值)通道间匹配
  • 0.32Ω (典型值)导通电阻平坦度