回到顶部

MAXREFDES128#: No-Opto Isolated, PoE, 48V to 5V, 12.5W Flyback Power Supply

MAXREFDES128

参考设计免责声明 参照  重要声明和免责声明  涵盖参考设计和其他Maxim资源

描述

To meet the increasing demands for isolated Power over Ethernet (PoE) power solutions, Maxim’s power supply experts have developed innovative, isolated, PoE, powered device (PD) power solutions. These isolated PoE power solutions efficiently convert high voltage PoE power into 5V and 12V outputs, respectively. Each design was tested for load and line regulation, as well as efficiency and transient performance. These boards feature a module architecture, with through-hole pins for immediate board placement and accelerated prototyping.

The MAXREFDES128# combines the PD controller and an efficient no-opto flyback topology with 48V input and a 5V output at 12.5W of power (2.5A). The design features the MAX5969A (powered device interface controller with integrated power MOSFET), MAX17690 (a peak-current-mode converter with flexible switching frequency), and the MAX17606 (a secondary-side MOSFET driver for flyback converter). This entire circuit fits on a 25.4mm (1in) x 64.8mm (2.55in) board.

As with all Maxim reference designs, the BOM, schematics, layout files, and Gerber files can be found on the Design Resources tab.

Icon

设计,建造,测试

图中的电路板已完全组装并经过测试。不可出售。

 

参数化

输入类型 Vin(Min) Vin(Max) Iout(Max) 单路/多路输出 Vout(V) Pout(W) 隔离/非隔离 拓扑
DC 36 57 2.5 - - 12.5 Isolated Flyback

参数化

输入类型 DC
Vin(Min) 36
Vin(Max) 57
Iout(Max) 2.5
单路/多路输出 -
Vout(V) -
Pout(W) 12.5
隔离/非隔离 Isolated
拓扑 Flyback

Maxim设备 (3)

器件号 名称 产品线 购买 设计套件和评估模块
MAX5969A IEEE 802.3af/at兼容、受电设备接口控制器,集成功率MOSFET 保护IC 立即购买 设计套件
MAX17690 60V、无光耦、隔离反激控制器 隔离电源 立即购买 设计套件
MAX17606 副边同步MOSFET驱动器,用于反激转换器 隔离电源 立即购买 设计套件

Maxim设备 (3)

器件号 产品线
保护IC
IEEE 802.3af/at兼容、受电设备接口控制器,集成功率MOSFET
隔离电源
60V、无光耦、隔离反激控制器
隔离电源
副边同步MOSFET驱动器,用于反激转换器

设计资料 (6)

标题 类型 尺寸 日期
maxrefdes128_cad_ra ZIP 1MB 2019-07-09
maxrefdes128_bom_ra XLS 7KB 2019-07-09
maxrefdes128_sch_ra PDF 24KB 2019-07-09
maxrefdes128_gerber_ra ZIP 4MB 2019-07-09
maxrefdes128_layout_ra PDF 807KB 2019-07-09
rd128_00 ZIP 6MB 2019-07-09
日期 类型
2019-07-09

maxrefdes128_cad_ra

(ZIP, 1MB)

2019-07-09

maxrefdes128_bom_ra

(XLS, 7KB)

2019-07-09

maxrefdes128_sch_ra

(PDF, 24KB)

2019-07-09

maxrefdes128_gerber_ra

(ZIP, 4MB)

2019-07-09

maxrefdes128_layout_ra

(PDF, 807KB)

2019-07-09

rd128_00

(ZIP, 6MB)

MAXREFDES128 相关视频

查看所有视频