回到顶部

MAXREFDES1210: 96W, 12V Two-Phase SEPIC Using the MAX16990

MAXREFDES1210

参考设计免责声明 参照  重要声明和免责声明  涵盖参考设计和其他Maxim资源

描述

Introduction

The MAX16990 is a high-performance, current-mode, pulse-width mode (PWM) controller with 4μA (typ) shutdown current for wide input-voltage range boost converters/single-ended primary-inductor converters (SEPIC). The 4.5V to 36V input operating voltage range makes this device ideal in automotive applications such as front-end preboost or SEPIC power supplies, and for the first boost stage in high-power LED lighting applications. An internal low-dropout (LDO) regulator (PVL) with a 5V output voltage enables the MAX16990 to operate directly from an automotive battery input. The input operating range can be extended to as low as 2.5V when the converter output is applied to the SUP input.

There are multiple versions of the device offering one or more of the following functions: a synchronization output (SYNCO) for two-phase operations, an overvoltage protection function using a separate input pin (OVP), and a reference input pin (REFIN) to allow on-the-fly output voltage adjustment. All versions can be synchronized to an external master clock using the FSET/SYNC input.

The MAX16990 also has a factory-programmable, spread-spectrum option. The device is available in compact 12-pin TQFN and 10-pin μMAX® packages.

Key Features

  • Space-Efficient Solution Design with Minimized External Components
    • 100kHz to 1MHz Switching-Frequency Ranges
    • 12-Pin TQFN (3mm x 3mm) and 10-Pin μMAX Packages
  • Spread Spectrum Simplifies EMI Management Design
  • Flexibility with Available Configurations for Boost, SEPIC, and Multiphase Applications
    • Adjustable Slope Compensation
    • Current-Mode Control
    • Internal Soft-Start (9ms)
  • Protection Features Support Robust Automotive Applications
    • Operating Voltage Range down to 4.5V (2.5V or Lower in Bootstrapped Mode), Immune to Load- Dump Transient Voltages up to 42V
    • PGOOD Output and Hiccup Mode for Enhanced System Protection
    • Overtemperature Shutdown
    • -40°C to +125°C Operation

Icon

设计, 制作, 测试

图中的电路板已经完成封装和测试。不可售。

 

Maxim设备 (1)

器件号 名称 产品线 购买 设计套件和评估模块
MAX16990 36V、2.5MHz汽车级Boost/SEPIC控制器 开关稳压器 立即购买 Design Kits

Maxim设备 (1)

器件号 产品线
开关稳压器
36V、2.5MHz汽车级Boost/SEPIC控制器

设计资料 (4)

标题 类型 尺寸 日期
MAXREFDES1210 BOM CSV 3KB 2021-11-21
MAXREFDES1210 PCB PDF 755KB 2021-11-21
MAXREFDES1210 Schematic PDF 93KB 2021-11-21
MAXREFDES1210 Test Results PDF 539KB 2021-11-21
日期 类型
2021-11-21

MAXREFDES1210 BOM

(CSV, 3KB)

2021-11-21

MAXREFDES1210 PCB

(PDF, 755KB)

2021-11-21

MAXREFDES1210 Schematic

(PDF, 93KB)

2021-11-21

MAXREFDES1210 Test Results

(PDF, 539KB)

MAXREFDES1210 相关视频

查看所有视频