系统板 6912

MAXREFDES1153: Multicell Fuel Gauge with Battery Protection and Balancing Circuit Using the MAX17205


 Download Full Reference Design



The MAXREFDES1153 is a monitoring solution for genuine lithium-ion (Li+) battery packs with 2 to 15 cells connected in series. This reference design provides an accurate state of charge (SOC) in milliamp-hours (mAh) or percentage (%), as well as precision measurements of current, voltage, and temperature for multicell battery packs. The MAXREFDES1153 features monitoring and balancing of the battery pack, as well as safety features and protection circuits that guard against conditions such as overcharging, overdischarging, and overcurrent. This reference design is a fully tested solution for power tools, uninterruptible power supply (UPS), and some industrial applications. The ModelGauge m5 EZ configuration or a custom battery pack model could be loaded to the MAX17205 on the MAXREFDES1153 board through microcontrollers. The MAXREFDES1153 provides samples that load the ModelGauge m5 EZ configuration or a custom battery pack model through the STM32 master board and shows the measured SOC, voltage, current, and temperature on the touchscreen of the STM32 master board. The default configuration of the MAXREFDES1153 is for 5 Li+ cells in series. An overview of the design specification is shown in Table 1.

MAXREFDES1153 Board 放大+


This board is not available for purchase.

Designed, Built, Tested

This document describes both hardware and firmware of the MAXREFDES1153. This reference design has been built and tested for 5-cell configuration, details of which follow later in this document.

Design Resources


 
Status:
Package:
Temperature:

MAX17205
独立式ModelGauge m5电量计,集成SHA-256认证

  • ModelGauge m5算法
  • 非易失存储器,用于独立操作
  • 精确的测量系统