MAXREFDES1182: 3.5W 3.3V Offline Flyback Converter Using the MAX17595
MAXREFDES1182: 3.5W 3.3V Offline Flyback Converter Using the MAX17595
MAXREFDES1182
描述
The MAX17595 is a peak-current-mode controller for designing wide input-voltage flyback regulators. The MAX17595 offers optimized input thresholds for universal input AC-DC converters and telecom DC-DC (36V to 72V input range) power supplies. It contains a built-in gate driver for an external n-channel MOSFET. The MAX17595 houses an internal error amplifier with 1% accurate reference, eliminating the need for an external reference. The switching frequency is programmable from 100kHz to 1MHz with an accuracy of 8%, allowing optimization of magnetic and filter components, resulting in compact and cost-effective power conversion. For EMI-sensitive applications, the MAX17595 incorporates a programmable frequency dithering scheme, enabling low-EMI spread-spectrum operation. Users can start the power supply precisely at the desired input voltage, implement input overvoltage protection, and program soft-start time. A programmable slope compensation scheme is provided to ensure stability of the peak current-mode control scheme. Hiccup-mode overcurrent protection and thermal shutdown are provided to minimize dissipation in overcurrent and overtemperature fault conditions.
Key Features
- Programmable Switching Frequency Allows Optimization of the Magnetic and Filter Components, Resulting in Compact, Cost-Effective, Efficient Isolated/Nonisolated Power Supplies
- 100kHz to 1MHz Programmable Switching Frequency with Optional Synchronization
- Peak Current Mode Control Provides Excellent Transient Response—Offline (Universal Input AC) and Telecom (36V to 72V) Flyback Controller
- Programmable Frequency Dithering Enables Low EMI Spread-Spectrum Operation
- Integrated Protection Features Enhance System Reliability
- Adjustable Current Limit with External Current Sense Resistor
- Fast Cycle-By-Cycle Peak Current Limiting Hiccup-Mode Short-Circuit Protection
- Overtemperature Protection
- Programmable Soft-Start and Slope Compensation
- Input Overvoltage Protection
参数化
输入类型 | Vin(Min) | Vin(Max) | Iout(Max) | 单路/多路输出 | Vout(V) | Pout(W) | 隔离/非隔离 | 拓扑 |
---|---|---|---|---|---|---|---|---|
AC | 176 | 284 | 1.06 | - | 3.3 | 3.5 | Isolated | Flyback |
参数化
输入类型 | AC |
Vin(Min) | 176 |
Vin(Max) | 284 |
Iout(Max) | 1.06 |
单路/多路输出 | - |
Vout(V) | 3.3 |
Pout(W) | 3.5 |
隔离/非隔离 | Isolated |
拓扑 | Flyback |
设计资料 (4)
标题
|
类型
|
尺寸
|
日期
|
---|---|---|---|
112KB | 2018-07-10 | ||
1MB | 2018-07-10 | ||
544KB | 2018-07-10 | ||
36KB | 2018-07-10 |
日期
|
类型
|
---|---|
2018-07-10 |
(PDF, 112KB) |
2018-07-10 |
(PDF, 1MB) |
2018-07-10 |
(PDF, 544KB) |
2018-07-10 |
(PDF, 36KB) |