系统板 6648

MAXREFDES1044: Heart-Rate Monitor Using the MAX30101


 Download Full Reference Design



Input Type VIN (MIN)
(V)
VIN (MAX)
(V)
IOUT
(A)
Single/Multiple
Output
VOUT
(V)
POUT
(W)
Isolated/Non-Isolated Topology
DC 3.1 5 2 Single        
The MAXREFDES1044 is a reference design for the MAX30101 and several other Maxim® products that demonstrates how a small size, low cost, low power, high accuracy heart-rate monitor can be easily implemented. This design can monitor heart rate using red, infrared (IR), or green LEDs.

The MAX30101 is an integrated pulse oximetry and heartrate monitor module. It includes internal LEDs, photodetectors, optical elements, and low-noise electronics with ambient light rejection. Other Maxim components used in this design include two MAX8892 (a high PSRR, low-dropout, 150mA linear regulator) to supply 1.8V and 3.3V for the rest of the design and a MAX1555 single-cell lithium-ion (Li+) battery charger to charge a Li+ battery. Two MAX40200 (an ideal diode current-switch) are also included to allow either the battery or VBUS from the USB port to supply power. The MAX40200 ideal diode has a forward voltage drop that is an order of magnitude better than a Schottkey diode. The MAX6864 (a nanopower μP supervisory circuit with manual reset and a watchdog timer) is used to monitor the 3.3V supply voltage and reset the microcontroller if it drops below 3.1V. The design also contains an FTDI FT234 USB-to-serial UART interface and a STMicroelectronics® STM32L432KC low-power microcontroller.

MAXREFDES1044 Board 放大+


This board is not available for purchase.

Designed, Built, Tested

This document describes the hardware shown above. It provides a detailed systematic technical guide to design in a small-size, low-cost, low-power, high-accuracy heartrate monitor. The design has been built and tested, details of which follow later in this document.

Design Resources


 
Status:
Package:
Temperature:

MAX30101
用于可穿戴健康设备的高灵敏度脉搏血氧仪和心率传感器

  • LED反射方案中提供心率监测仪和脉搏血氧仪传感器
  • 微小、5.6mm × 3.3mm × 1.55mm、14引脚光模块
  • 使移动设备以极低功耗工作