回到顶部

MAXREFDES1013: 12W离线式反激转换器

MAXREFDES1013

参考设计免责声明 参照  重要声明和免责声明  涵盖参考设计和其他Maxim资源

描述

The MAX17690 is a peak current mode, fixed-frequency switching controller specifically designed for the isolated flyback topology operating in Discontinuous Conduction Mode (DCM). The device senses the isolated output voltage directly from the primary-side flyback waveform during the off-time of the primary switch. No auxiliary winding or optocoupler is required for output voltage regulation. 

The MAX17690 is designed to operate over a wide supply range from 4.5V to 60V. The switching frequency is programmable from 50kHz to 250kHz. The MAX17690 provides an input overvoltage protection through the OVI pin. The 7V internal LDO output of the MAX17690 makes it suitable for switching both logic-level and standard MOSFETs used in flyback converters. With 2A/4A source/ sink currents, the MAX17690 is ideal for driving low RDS(ON) power MOSFETs with fast gate transition times. The MAX17690 provides an adjustable soft-start feature to limit the inrush current during startup. 

The MAX17690 provides temperature compensation for the output diode forward-voltage drop. The MAX17690 has robust hiccup-protection and thermal protection schemes, and is available in a space-saving 3mm x 3mm 16-pin TQFN package with a temperature range from -40℃ to +125℃. 

Key Features

  • Programmable Switching Frequency Allows Optimization of the Magnetic and Filter Components, Resulting in Compact, Cost-Effective, Efficient Isolated/ Nonisolated Power Supplies 
  • 100kHz to 1MHz Programmable Switching Frequency with Optional Synchronization 
  • Peak Current Mode Control Provides Excellent Transient Response—Offline (Universal Input AC) and Telecom (36V to 72V) Flyback Controller 
  • Programmable Frequency Dithering Enables Low EMI Spread-Spectrum Operation 
  • Integrated Protection Features Enhance System Reliability 
  • Adjustable Current Limit with External Current Sense Resistor 
  • Fast Cycle-By-Cycle Peak Current Limiting Hiccup-Mode Short-Circuit Protection 
  • Overtemperature Protection 
  • Programmable Soft-Start and Slope Compensation 
  • Input Overvoltage Protection

Icon

设计,建造,测试

图中的电路板已完全组装并经过测试。不可出售。

 

参数化

输入类型 Vin(Min) Vin(Max) Iout(Max) 单路/多路输出 Vout(V) Pout(W) 隔离/非隔离 拓扑
AC 200 240 0.5 - 24 12 Isolated Flyback

参数化

输入类型 AC
Vin(Min) 200
Vin(Max) 240
Iout(Max) 0.5
单路/多路输出 -
Vout(V) 24
Pout(W) 12
隔离/非隔离 Isolated
拓扑 Flyback

Maxim设备 (1)

器件号 名称 产品线 购买 设计套件和评估模块
MAX17595 峰值电流模式控制器,用于构建反激和boost稳压器 隔离电源 立即购买 设计套件

Maxim设备 (1)

器件号 产品线
隔离电源
峰值电流模式控制器,用于构建反激和boost稳压器

MAXREFDES1013 相关视频

查看所有视频