参考电路 451

REP023: 从350MHz变频至3.5GHz具有9dB增益和1.3dBm IIP3的上变频器



快速工程原型(rapid engineering prototypes)是Maxim应用工程师在实验室里建立并进行产品测试的实际电路。它们是新的射频工程设计的起点。它们不作为评估测试工具使用。


目标:开发用这款下变频器IC作为上变频器使用的电路。

MAX2683在此作为上变频器使用,在350MHz IF输入频段(通过RF输入引脚)测试它的性能,使用一个频率到2.0GHz的本振,观察到的输出为3.55GHz (从差分IF输出引脚)。用一个平衡非平衡转换器对输出进行转换并连接至50Ω的传输线。测得上变频增益接近9dB,线性度为+1.3dBm的IIP3。设计匹配网络时参考了一组S参数。本应用电路被认为是完全成功的。

MAX2683是为3.5GHz无线数据收发机接收通道设计的一款高性能、低功耗下变频器。它具有6dB的变频增益,可变的IIP3最高达11dBm,IF输入范围从100MHz至400MHz,变频输出为3.5GHz,使用低端LO (大约2.7GHz)。MAX2683有一个在输入½本振频率时使用的LO倍频器,它能在基本模式和倍频模式之间切换。MAX2683最低工作电压为2.7VDC,采用16引脚TSSOP封装。

Schematic for upconverter application (PDF, 34kB)
PCB layout plots
Bill of materials
Measurement test setup
S11 LOG MAG of RF IN input match results with VCC = 3.3V
S11 LOG MAG of RF LO input match results with VCC = 3.3V
S11 LOG MAG of mixer's differential output matching results with VCC = 3.3V
S11 LOG MAG of RF IN input match results with VCC = 5.0V
S11 LOG MAG of RF LO input match results with VCC = 5.0V
S11 LOG MAG of mixer's differential output matching results with VCC = 5.0V


 
Status:
Package:
Temperature:

MAX2683
3.5GHz下变频混频器,可选的LO倍频器

  • 3.4GHz to 3.8GHz RF Frequency Range
  • 100MHz to 400MHz IF Frequency Range (MAX2683)
  • 800MHz to 1000MHz IF Frequency Range (MAX2684)