参考电路 445

REP010: 工作在183MHz IF的双频IS-136前端IC



快速工程原型(rapid engineering prototypes)是Maxim应用工程师在实验室里建立并进行产品测试的实际电路。它们是新的射频工程设计的起点。它们不作为评估测试工具使用。


目标:在IS-136 TDMA接收机中应用并测量这款双频三模CDMA前端IC,工作频率为183MHz IF。

MAX2338是为在PCS和蜂窝频段接收通道中实现单一中频制作的。它的混频器IP2性能和其它相关参数为满足CDMA手机对1/2 IF和其它干扰的抑制要求提供足够的余量。在本电路中,MAX2338成功地应用在了TDMA手机的前端设计中并对其进行了测试。使用通用的183.6MHz IF是为了将RF VCO最小化,实现使用元件的数目最少、频率设计最简单。

MAX2338低噪声放大器(LNA)、混频器是为双频CDMA蜂窝手机设计的。它也可以用在双频TDMA、GSM、EDGE或WCDMA的应用中。MAX2338在PCS频段LO输入通道中拥有2分频功能,在PCS频段只有一个VCO。带缓冲的LO输出可以直接驱动发射通道上变频器而无需外部LO缓冲器。MAX2338与其上一代产品(MAX2320和MAX2323)的区别在于其LNA和混频器更低的噪声系数和更高的IIP3。MAX2338使用的也是小型封装(28-QFN)。

Schematic of the MAX2338 evaluation kit (PDF, 57kB)
Bill of materials, part 1
Bill of materials, part 2
Measured performance of the MAX2338
PCS mixer gain and IIP3 measurement setup
Cellular mixer gain and IIP3 measurement setup
FM mixer gain and IIP3 measurement setup
PCS LNA IIP3 measurement setup
Cellular LNA IIP3 measurement setup
Cellular LNA noise-figure measurement setup
PCS LNA noise-figure measurement setup
Cellular mixer noise-figure measurement setup
FM mixer noise-figure measurement setup
PCS mixer noise-figure measurement setup


 
Status:
Package:
Temperature:

MAX2338
三模/双模CDMA LNA/混频器

  • 1.4dB LNA Noise Figure
  • 15dB LNA Gain
  • Mixer Noise Figure