参考电路 441

REP001: 实现AMPS FM混频器IIP3和增益的最佳平衡



快速工程原型(rapid engineering prototypes)是Maxim应用工程师在实验室里建立并进行产品测试的实际电路。它们是新的射频工程设计的起点。它们不作为评估测试工具使用。


目标:对这款工作在FM (AMPS)信号通道中的RF混频器的输出匹配电路进行一般调谐(custom-tuning),在最佳线性度和最高增益之间实现最好的平衡。

使用MAX2320评估板描述MAX2324的特性,因为MAX2320的特性是MAX2324特性的超集,它们在蜂窝频段内的性能几乎完全相同。注意,这款IC既可以作为数字通道(CDMA或TDMA)的混频器使用也可以用在FM (AMPS)通道中,此时的输出是集电极开路的。调节负载线可以改变增益和IIP3性能(两者变化的方向相反)。在本应用中,优化FM混频器的输出匹配以满足对IIP3的要求。

MAX2324低噪声放大器(LNA)、混频器是为蜂窝频段CDMA蜂窝手机设计的。它也可以用在TDMA、GSM或EDGE的应用中。它提供两个LNA增益状态以满足CDMA的动态范围要求,两个状态之间拥有转换滞后余量。MAX2324共包含两个混频器:一个输出模拟IF另一个输出数字调制IF。MAX2324拥有带缓冲的VCO输入和输出,无需额外的发射上变频器VCO缓冲器。

Schematic of MAX2324 evaluation kit (PDF, 55kB)
Bill of materials, part 1
Bill of materials, part 2


 
Status:
Package:
Temperature:

MAX2320EVKIT
MAX2320、MAX2321、MAX2322、MAX2324、MAX2326、MAX2327评估板

  • 50Ω SMA Ports for Easy Testing
  • +2.7V to +3.6V Single-Supply Operation
  • All Critical Matching Components Included

MAX2324
可调、高线性度、SiGe、双频段、LNA/混频器IC

  • Ultra-High Linearity at Ultra-Low Current and Noise
  • +2.7V to +3.6V Operation
  • Pin-Selectable Low-Gain Mode Reduces Gain by 15dB and Current by 3mA

MAX2320
可调、高线性度、SiGe、双频段、LNA/混频器IC

  • Ultra-High Linearity at Ultra-Low Current and Noise
  • +2.7V to +3.6V Operation
  • Pin-Selectable Low-Gain Mode Reduces Gain by 15dB and Current by 3mA