参考电路 4175

MAX3541 DVB-T/PAL Tuner




Figure 1. The MAX3541 DVB-T/PAL tuner.

Figure 2. Tuner system block diagram.
Figure 2. Tuner system block diagram.

Click here for an overview of the wireless components used in a typical radio transceiver.
Click here for an overview of the wireless components used in a typical radio transceiver.


Figure 1. The MAX3541 DVB-T/PAL tuner.

Figure 2. Tuner system block diagram.
Figure 2. Tuner system block diagram.

Lab Measurements

DVB-T system performance for the MAX3541 with a DVB-T demodulator complies with the NorDig 1.0.2 specification. Typical UHF sensitivity is -81dBm. Figure 3 shows system immunity to digital interferers. These measurements are for DVB-T with 64QAM, 2/3 code rate, 8MHz bandwidth, 8k mode, and 1/4 guard interval.
Figure 3. Data shows the immunity to digital interferers. This performance satisfies the NorDig 1.0.3 standard with 2.8dB margin.
Figure 3. Data shows the immunity to digital interferers. This performance satisfies the NorDig 1.0.3 standard with 2.8dB margin.

DVB-T/PAL Terrestrial Frequency Plan


Figure 4. The DVB-T/PAL signal is broadcast in the VHF Low, VHF High, and UHF bands as shown above. Channel spacing is 7MHz in the VHF bands and 8MHz in the UHF band.

Detailed Description

The MAX3541 is a complete single-conversion television tuner designed for use in analog/digital terrestrial applications and digital set-top boxes. This television tuner draws only 760mW of power from a +3.3V supply voltage.

The MAX3541 is designed to convert PAL or DVB-T signals in the 47MHz to 68MHz, 174MHz to 230MHz, and 470MHz to 862MHz bands to an IF frequency of 36MHz.

The MAX3541 includes a variable-gain low-noise amplifier, multiband tracking filters, a harmonic-rejection mixer, a low-noise IF amplifier, an IF power detector, and a variable-gain IF amplifier. The MAX3541 also includes fully monolithic VCOs and tank circuits, as well as a complete frequency synthesizer. This highly integrated design allows for low-power tuner-on-board applications without the cost and power-dissipation issues of dual-conversion tuner solutions. The MAX3541 is specified for operation in the -40°C to +85°C temperature range and is available in a leadless 48-pin flip-chip (fcLGA) package.


 
Status:
Package:
Temperature:

MAX3541
完备的一次变频电视调谐器

  • 低功耗:+3.3V供电时功耗仅为760mW (典型值)
  • 集成跟踪滤波器
  • 低噪声系数:4.9dB (典型值)